Modèle C1-663 - Axe de chape de tringlerie
MICHAUD CHAILLY - Direct Transmission
Glissement, fixation et amortissement
Chapes de tringlerie
Powered by
CAD모델 선택
{michaud_chailly_transmission/glissement/chape_tringlerie/c1_663_axe.prj},{NB=michaud_chailly_C1-663-08-32},{REF=C1-663-08-32},{TAILLE=8 x 32},{D1=M8},{D2=8},{L1=48},{L2=32},{H1=16},{H2=8},{INFOS=INFOTEXTE},{WEB=WWW},{D3=14},{GEW=11.5},{GW=8},{L11=58},{MAT=Stahl verzinkt},{L3=12.0},{ARTNR=63740800},{R=0.5},{AES=19.0},{BES=21.5},{L1ES=52.0},{L2ES=46.0},{L3ES=8.0},{SES=0.5},{D1ES=12.0},{R1ES=1.0},{HES=2.70},{BBES=7.75},{D1KES=10.00},{D2KES=6.50},{H1KES=1.50},{H2KES=0.50},{RKES=0.50},{OEES=90},{HOEES=3.10},{R1OE=0.50},{R2OE=1.00},{ZTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
REF
Référence
ⁿ/ₐ
TAILLE
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
Michaud Chailly C1-663-04...
C1-663-04-08
4 x 8
M4
4
16
8
8
4
Michaud Chailly C1-663-04...
C1-663-04-16
4 x 16
M4
4
24
16
8
4
Michaud Chailly C1-663-05...
C1-663-05-10
5 x 10
M5
5
20
10
10
5
Michaud Chailly C1-663-05...
C1-663-05-20
5 x 20
M5
5
30
20
10
5
Michaud Chailly C1-663-06...
C1-663-06-12
6 x 12
M6
6
24
12
12
6
Michaud Chailly C1-663-06...
C1-663-06-24
6 x 24
M6
6
36
24
12
6
Michaud Chailly C1-663-08...
C1-663-08-16
8 x 16
M8
8
32
16
16
8
Michaud Chailly C1-663-08...
C1-663-08-32
8 x 32
M8
8
48
32
16
8
Michaud Chailly C1-663-10...
C1-663-10-20
10 x 20
M10
10
40
20
20
10
Michaud Chailly C1-663-10...
C1-663-10-40
10 x 40
M10
10
60
40
20
10
Michaud Chailly C1-663-12...
C1-663-12-24
12 x 24
M12
12
48
24
24
12
Michaud Chailly C1-663-12...
C1-663-12-48
12 x 48
M12
12
72
48
24
12
Michaud Chailly C1-663-14...
C1-663-14-28
14 x 28
M14
14
56
28
27
14
Michaud Chailly C1-663-14...
C1-663-14-56
14 x 56
M14
14
85
56
27
14
Michaud Chailly C1-663-16...
C1-663-16-32
16 x 32
M16
16
64
32
32
16
Michaud Chailly C1-663-16...
C1-663-16-64
16 x 64
M16
16
96
64
32
16
Michaud Chailly C1-663-20...
C1-663-20-40
20 x 40
M20
20
80
40
40
20
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D