Modèle B22-GRXE-N - Guidage à rouleaux très forte capacité standard
MICHAUD CHAILLY - Direct Transmission
Guidages
Guidages avec chariot à rouleaux
Powered by
CAD모델 선택
{michaud_chailly_transmission/guidage/guidage_chariot_rouleaux/b22_grxe_n.prj},{NB=michaud_chailly_B22-GRXE-65-N-W1-2200_50_50_0},{BEMA=1.000},{N=1},{L=2200},{L1=170},{H1=90},{L2=186.8},{E1=142},{E2=110},{E4=75.0},{L7=63},{L8=53.5},{L9=141.2},{E3=82},{H3=11.0},{H4=15},{H5=10.2},{H6=39.2},{H7=23},{H8=23.0},{H9=53.8},{H10=30.3},{D1=6},{L11=15.8},{L5L6MIN=20},{L5L6MAX=61},{LMAX=2520.000},{C=200},{C0=435},{M0X=5450},{M0Y=12100},{M0Z=10900},{SV1=340},{SV2=220},{SV3=220},{SV6=130},{FORM=7.000},{V1N=16.000},{REF=B22-GRXE-65-N-W1-2200},{REF1=B22-GRXC-65-N},{REF2=B22-GRXR-65},{EXEC=Standard},{LXX=200,300,400,500,600,700,800,900,1000,1100,1200,1300,1400,1500,1600,1700,1800,1900,2000,2100,2200,2300,2400,2500,2600},{V1=M 16},{V2=M 16},{V3=M 14},{V6=M 14},{L5X=0},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Partnumber
ⁿ/ₐ
REF1
Référence chariot seul
ⁿ/ₐ
REF2
Référence rail seul
ⁿ/ₐ
EXEC
Exécution
ⁿ/ₐ
N
Nbr de chariot
ⁿ/ₐ
L
Longueur rail
[mm]
L1
[mm]
H1
[mm]
L2
[mm]
E1
[mm]
E2
[mm]
E4
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
E3
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
D1
[mm]
L11
[mm]
L5L6MIN
Lg mini conseillée
[mm]
L5L6MAX
Lg maxi conseillée
[mm]
LMAX
Lg maximale
[mm]
C
Charge de base dyn. C
[kN]
C0
Charge de base stat. C0
[kN]
M0X
Couple statique
[Nm]
M0Y
Couple statique
[Nm]
M0Z
Couple statique
[Nm]
V1
Visserie
ⁿ/ₐ
SV1
Serrage maxi V1
[Nm]
V2
Visserie
ⁿ/ₐ
SV2
Serrage maxi V2
[Nm]
V3
Visserie
ⁿ/ₐ
SV3
Serrage maxi V3
[Nm]
V6
Visserie
ⁿ/ₐ
SV6
Serrage maxi V6
[Nm]
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-200
B22-GRXC-35-N
B22-GRXR-35
Standard
1
200
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-300
B22-GRXC-35-N
B22-GRXR-35
Standard
1
300
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-400
B22-GRXC-35-N
B22-GRXR-35
Standard
1
400
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-500
B22-GRXC-35-N
B22-GRXR-35
Standard
1
500
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-600
B22-GRXC-35-N
B22-GRXR-35
Standard
1
600
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-700
B22-GRXC-35-N
B22-GRXR-35
Standard
1
700
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-800
B22-GRXC-35-N
B22-GRXR-35
Standard
1
800
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-900
B22-GRXC-35-N
B22-GRXR-35
Standard
1
900
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1000
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1000
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1100
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1100
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1200
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1200
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1300
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1300
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1400
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1400
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1500
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1500
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1600
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1600
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1700
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1700
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1800
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1800
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-1900
B22-GRXC-35-N
B22-GRXR-35
Standard
1
1900
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-2000
B22-GRXC-35-N
B22-GRXR-35
Standard
1
2000
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-2100
B22-GRXC-35-N
B22-GRXR-35
Standard
1
2100
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-2200
B22-GRXC-35-N
B22-GRXR-35
Standard
1
2200
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-2300
B22-GRXC-35-N
B22-GRXR-35
Standard
1
2300
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-2400
B22-GRXC-35-N
B22-GRXR-35
Standard
1
2400
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-2500
B22-GRXC-35-N
B22-GRXR-35
Standard
1
2500
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
Michaud Chailly B22-GRXE-...
B22-GRXE-35-N-W1-2600
B22-GRXC-35-N
B22-GRXR-35
Standard
1
2600
100
48
120.0
82
62
40.0
34
33.0
91.4
52
6.5
8
6.6
20.0
12
11.1
30.0
19.0
6
14.3
20
31
2960.000
59
134
990
2140
1925
M 8
41
M 10
41
M 8
41
M 8
24
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D