Modèle A6-064 - Flasque épaulé F4 pour oure libre type GL
MICHAUD CHAILLY - Direct Transmission
Transmission
roues
Powered by
CAD모델 선택
{michaud_chailly_transmission/transmission/roues/a6_064_f4.prj},{NB=michaud_chailly_A6-064-35},{REF=A6-064-35},{REF1=A6-06-35},{REF2=A6-062-35},{D1=35},{D2=110},{D3=140},{D4=124},{D5=6.6},{D6=80},{L1=76},{L2=74},{L3=45},{L4=13.0},{L5=13.5},{L6=3.5},{N=6},{VBE=2850},{VBI=1300},{GPR=16010},{C=730},{INFOS=INFOTEXTE},{DD=50.000},{DD1=80.000},{MM=3.000},{S=1.750},{D55=9.900},{D56=47.920},{WEB=WWW}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
REF
Reference
ⁿ/ₐ
REF1
Roue libre GL
ⁿ/ₐ
REF2
Couvercle D2
ⁿ/ₐ
D1
H7
[mm]
D2
h6
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
h7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
N
[nbre]
VBE
Vitesse bague Extërieure
[min-1]
VBI
Vitesse bague Intërieure
[min-1]
GPR
Guidage par roulement
[mm]
C
Couple
[Nm]
Michaud Chailly A6-064-12
A6-064-12
A6-06-12
A6-062-12
12
62
85
72
5.5
42
44
42
20
10.0
10.0
3.0
3
5400
2500
16004
55
Michaud Chailly A6-064-15
A6-064-15
A6-06-15
A6-062-15
15
68
92
78
5.5
47
54
52
28
11.0
11.0
3.0
3
4800
2200
16005
130
Michaud Chailly A6-064-20
A6-064-20
A6-06-20
A6-062-20
20
75
98
85
5.5
55
59
57
34
10.5
10.5
3.0
4
4100
1900
16006
180
Michaud Chailly A6-064-25
A6-064-25
A6-06-25
A6-062-25
25
90
118
104
6.6
68
62
60
35
10.5
11.5
3.0
4
3350
1550
16008
290
Michaud Chailly A6-064-30
A6-064-30
A6-06-30
A6-062-30
30
100
128
114
6.6
75
70
68
43
11.5
11.5
3.0
6
3050
1400
16009
500
Michaud Chailly A6-064-35
A6-064-35
A6-06-35
A6-062-35
35
110
140
124
6.6
80
76
74
45
13.0
13.5
3.5
6
2850
1300
16010
730
Michaud Chailly A6-064-40
A6-064-40
A6-06-40
A6-062-40
40
125
160
142
9.0
90
88
86
53
15.0
15.5
3.5
6
2500
1150
16011
1000
Michaud Chailly A6-064-45
A6-064-45
A6-06-45
A6-062-45
45
130
165
146
9.0
95
88
86
53
15.0
15.5
3.5
8
2400
1100
16012
1150
Michaud Chailly A6-064-50
A6-064-50
A6-06-50
A6-062-50
50
150
185
166
9.0
110
96
94
64
13.0
14.0
4.0
8
2050
950
16014
2100
Michaud Chailly A6-064-55
A6-064-55
A6-06-55
A6-062-55
55
160
204
182
11.0
115
106
104
66
17.0
18.0
4.0
8
1900
900
16015
2600
Michaud Chailly A6-064-60
A6-064-60
A6-06-60
A6-062-60
60
170
214
192
11.0
125
116
114
78
16.0
17.0
4.0
10
1800
800
16016
3500
Michaud Chailly A6-064-70
A6-064-70
A6-06-70
A6-062-70
70
190
234
212
11.0
140
136
134
95
17.5
18.5
4.0
10
1600
750
16018
6000
Michaud Chailly A6-064-80
A6-064-80
A6-06-80
A6-062-80
80
210
254
232
11.0
160
146
144
100
20.0
21.0
4.0
10
1400
650
16021
6800
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D