目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5747 - Tampon plein - Série amincie - Type 05 A - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5747.prj},{NB=bene_inox_357472-1200_PN10},{REF=357472-1200},{MAT=Inox 1.4307},{DN=1200},{PN=PN10},{D1=1455},{D2=1380},{NBXD3=32x39},{L=35},{POIDS=446,50},{N=32},{O=39.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 357472-300
357472-300
Inox 1.4307
300
PN10
445
400
12x22
20
23,20
Béné Inox 357472-350
357472-350
Inox 1.4307
350
PN10
505
460
16x22
21
29,70
Béné Inox 357472-400
357472-400
Inox 1.4307
400
PN10
565
515
16x26
22
34,60
Béné Inox 357472-450
357472-450
Inox 1.4307
450
PN10
615
565
20x26
22
39,20
Béné Inox 357472-500
357472-500
Inox 1.4307
500
PN10
670
620
20x26
24
47,00
Béné Inox 357472-600
357472-600
Inox 1.4307
600
PN10
780
725
20x30
25
74,40
Béné Inox 357472-700
357472-700
Inox 1.4307
700
PN10
895
840
24x30
28
134,80
Béné Inox 357472-800
357472-800
Inox 1.4307
800
PN10
1015
950
24x33
31
190,60
Béné Inox 357472-900
357472-900
Inox 1.4307
900
PN10
1115
1050
28x33
34
251,30
Béné Inox 357472-1000
357472-1000
Inox 1.4307
1000
PN10
1230
1160
28x36
35
318,80
Béné Inox 357472-1200
357472-1200
Inox 1.4307
1200
PN10
1455
1380
32x39
35
446,50
Béné Inox 657472-300
657472-300
Inox 1.4404
300
PN10
445
400
12x22
20
23,20
Béné Inox 657472-350
657472-350
Inox 1.4404
350
PN10
505
460
16x22
21
29,70
Béné Inox 657472-400
657472-400
Inox 1.4404
400
PN10
565
515
16x26
22
34,60
Béné Inox 657472-450
657472-450
Inox 1.4404
450
PN10
615
565
20x26
22
39,20
Béné Inox 657472-500
657472-500
Inox 1.4404
500
PN10
670
620
20x26
24
47,00
Béné Inox 657472-600
657472-600
Inox 1.4404
600
PN10
780
725
20x30
25
74,40
Béné Inox 657472-700
657472-700
Inox 1.4404
700
PN10
895
840
24x30
28
134,80
Béné Inox 657472-800
657472-800
Inox 1.4404
800
PN10
1015
950
24x33
31
190,60
Béné Inox 657472-900
657472-900
Inox 1.4404
900
PN10
1115
1050
28x33
34
251,30
Béné Inox 657472-1000
657472-1000
Inox 1.4404
1000
PN10
1230
1160
28x36
35
318,80
Béné Inox 657472-1200
657472-1200
Inox 1.4404
1200
PN10
1455
1380
32x39
35
446,50
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D