目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 57321 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/57321.prj},{NB=bene_inox_957321-25016},{REF=957321-25016},{MAT=PTFE},{DN=250},{PN=PN16},{D1=329},{D2=273},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
PN
[bar]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957321-10
957321-10
PTFE
10
PN10-40
46
18
2
Béné Inox 957321-15
957321-15
PTFE
15
PN10-40
51
22
2
Béné Inox 957321-20
957321-20
PTFE
20
PN10-40
61
27
2
Béné Inox 957321-25
957321-25
PTFE
25
PN10-40
71
34
2
Béné Inox 957321-32
957321-32
PTFE
32
PN10-40
82
43
2
Béné Inox 957321-40
957321-40
PTFE
40
PN10-40
92
49
2
Béné Inox 957321-50
957321-50
PTFE
50
PN10-40
107
61
2
Béné Inox 957321-60
957321-60
PTFE
60
PN10-40
117
72
2
Béné Inox 957321-65
957321-65
PTFE
65
PN10-40
127
77
2
Béné Inox 957321-80
957321-80
PTFE
80
PN10-40
142
89
2
Béné Inox 957321-100
957321-100
PTFE
100
PN10-16
162
115
2
Béné Inox 957321-10040
957321-10040
PTFE
100
PN25-40
168
115
2
Béné Inox 957321-125
957321-125
PTFE
125
PN10-16
192
141
2
Béné Inox 957321-12540
957321-12540
PTFE
125
PN25-40
194
141
2
Béné Inox 957321-150
957321-150
PTFE
150
PN10-16
218
169
2
Béné Inox 957321-15040
957321-15040
PTFE
150
PN25-40
224
169
2
Béné Inox 957321-200
957321-200
PTFE
200
PN10-16
273
220
2
Béné Inox 957321-20025
957321-20025
PTFE
200
PN25
284
220
2
Béné Inox 957321-20040
957321-20040
PTFE
200
PN40
290
220
2
Béné Inox 957321-250
957321-250
PTFE
250
PN10
328
273
2
Béné Inox 957321-25016
957321-25016
PTFE
250
PN16
329
273
2
Béné Inox 957321-25025
957321-25025
PTFE
250
PN25
340
273
2
Béné Inox 957321-25040
957321-25040
PTFE
250
PN40
352
273
2
Béné Inox 957321-300
957321-300
PTFE
300
PN10
378
324
2
Béné Inox 957321-30016
957321-30016
PTFE
300
PN16
384
324
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D