目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 57301 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/57301.prj},{NB=bene_inox_957301-65},{REF=957301-65},{MAT=Fibres},{DN=65},{PN=PN6},{D1=116},{D2=77},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
PN
[bar]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957301-15
957301-15
Fibres
15
PN6
44
22
2
Béné Inox 957301-20
957301-20
Fibres
20
PN6
54
27
2
Béné Inox 957301-25
957301-25
Fibres
25
PN6
64
34
2
Béné Inox 957301-32
957301-32
Fibres
32
PN6
76
43
2
Béné Inox 957301-40
957301-40
Fibres
40
PN6
86
49
2
Béné Inox 957301-50
957301-50
Fibres
50
PN6
96
61
2
Béné Inox 957301-65
957301-65
Fibres
65
PN6
116
77
2
Béné Inox 957301-80
957301-80
Fibres
80
PN6
132
89
2
Béné Inox 957301-100
957301-100
Fibres
100
PN6
152
115
2
Béné Inox 957301-125
957301-125
Fibres
125
PN6
182
141
2
Béné Inox 957301-150
957301-150
Fibres
150
PN6
207
169
2
Béné Inox 957301-200
957301-200
Fibres
200
PN6
262
220
2
Béné Inox 957301-250
957301-250
Fibres
250
PN6
317
273
2
Béné Inox 957301-300
957301-300
Fibres
300
PN6
373
324
2
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D