카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5726 - Lapped flange for metric pipe - Type 02A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5726.prj},{NB=bene_inox_357262-304},{REF=357262-304},{MAT=Inox 1.4307},{DN=300},{PN=PN10},{DTUBE=304},{D1=445},{D2=400},{NBXD3=12x22},{D4=313.0},{L=26},{POIDS=13,60},{N=12},{O=22.000},{E=8.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 357262-19
357262-19
Inox 1.4307
15
PN10/40
19
95
65
4x14
23.5
14
0,70
Béné Inox 357262-23
357262-23
Inox 1.4307
20
PN10/40
23
105
75
4x14
28.0
16
0,95
Béné Inox 357262-29
357262-29
Inox 1.4307
25
PN10/40
29
115
85
4x14
33.0
16
1,30
Béné Inox 357262-35
357262-35
Inox 1.4307
32
PN10/40
35
140
100
4x18
42.0
18
1,85
Béné Inox 357262-41
357262-41
Inox 1.4307
40
PN10/40
41
150
110
4x18
48.0
18
2,25
Béné Inox 357262-53
357262-53
Inox 1.4307
50
PN10/16
53
165
125
4x18
59.0
19
2,73
Béné Inox 357262-70
357262-70
Inox 1.4307
65
PN10/16
70
185
145
8x18
75.0
20
3,16
Béné Inox 357262-85
357262-85
Inox 1.4307
80
PN10/16
85
200
160
8x18
89.0
20
3,60
Béné Inox 357262-104
357262-104
Inox 1.4307
100
PN10/16
104
220
180
8x18
110.0
22
4,39
Béné Inox 357262-129
357262-129
Inox 1.4307
125
PN10/16
129
250
210
8x18
136.0
22
5,41
Béné Inox 357262-154
357262-154
Inox 1.4307
150
PN10/16
154
285
240
8x22
160.0
24
7,14
Béné Inox 357262-204
357262-204
Inox 1.4307
200
PN10
204
340
295
8x22
210.0
24
9,27
Béné Inox 357262-254
357262-254
Inox 1.4307
250
PN10
254
395
350
12x22
262.0
26
11,80
Béné Inox 357262-304
357262-304
Inox 1.4307
300
PN10
304
445
400
12x22
313.0
26
13,60
Béné Inox 657262-19
657262-19
Inox 1.4404
15
PN10/40
19
95
65
4x14
23.5
14
0,70
Béné Inox 657262-23
657262-23
Inox 1.4404
20
PN10/40
23
105
75
4x14
28.0
16
0,95
Béné Inox 657262-29
657262-29
Inox 1.4404
25
PN10/40
29
115
85
4x14
33.0
16
1,30
Béné Inox 657262-35
657262-35
Inox 1.4404
32
PN10/40
35
140
100
4x18
42.0
18
1,85
Béné Inox 657262-41
657262-41
Inox 1.4404
40
PN10/40
41
150
110
4x18
48.0
18
2,25
Béné Inox 657262-53
657262-53
Inox 1.4404
50
PN10/16
53
165
125
4x18
59.0
19
2,73
Béné Inox 657262-70
657262-70
Inox 1.4404
65
PN10/16
70
185
145
8x18
75.0
20
3,16
Béné Inox 657262-85
657262-85
Inox 1.4404
80
PN10/16
85
200
160
8x18
89.0
20
3,60
Béné Inox 657262-104
657262-104
Inox 1.4404
100
PN10/16
104
220
180
8x18
110.0
22
4,39
Béné Inox 657262-129
657262-129
Inox 1.4404
125
PN10/16
129
250
210
8x18
136.0
22
5,41
Béné Inox 657262-154
657262-154
Inox 1.4404
150
PN10/16
154
285
240
8x22
160.0
24
7,14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D