目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5290 - Welding nipple with BSPP thread - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5290.prj},{NB=bene_inox_652904-25},{REF=652904-25},{FORME=Gaz cylindrique},{DN=25},{DNP=1\"},{D1=33.7},{D2=27.7},{F=1\"},{L1=32},{L2=17},{POIDS=0,07},{F1=33.249}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
FORME
ⁿ/ₐ
DN
ⁿ/ₐ
DNP
[Pouces]
D1
[mm]
D2
[mm]
F
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 652904-8
652904-8
Gaz cylindrique
8
1/4"
13.7
7.6
1/4"
22
10
0,01
Béné Inox 652904-10
652904-10
Gaz cylindrique
10
3/8"
17.1
13.1
3/8"
23
10
0,02
Béné Inox 652904-15
652904-15
Gaz cylindrique
15
1/2"
21.3
16.3
1/2"
25
13
0,03
Béné Inox 652904-20
652904-20
Gaz cylindrique
20
3/4"
26.9
21.9
3/4"
30
15
0,05
Béné Inox 652904-25
652904-25
Gaz cylindrique
25
1"
33.7
27.7
1"
32
17
0,07
Béné Inox 652904-32
652904-32
Gaz cylindrique
32
1"1/4
42.4
36.4
1"1/4
33
20
0,10
Béné Inox 652904-40
652904-40
Gaz cylindrique
40
1"1/2
48.3
42.3
1"1/2
35
20
0,12
Béné Inox 652904-50
652904-50
Gaz cylindrique
50
2"
60.3
53.3
2"
40
23
0,20
Béné Inox 652904-65
652904-65
Gaz cylindrique
65
2"1/2
76.1
69.1
2"1/2
45
26
0,28
Béné Inox 652904-80
652904-80
Gaz cylindrique
80
3"
88.9
80.9
3"
55
30
0,46
Béné Inox 652904-100
652904-100
Gaz cylindrique
100
4"
114.3
106.3
4"
60
35
0,66
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D