目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 416534 - Washer for bolt with clamping sleeve - Stainless steel A4 - DIN 7349
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a4/416534.prj},{NB=bene_inox_416534-10},{REF=416534-10},{MAT=Inox A4},{D=10},{D1=10.50},{D2=25.0},{S=4.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 416534-3
416534-3
Inox A4
3
3.20
9.0
1.0
Béné Inox 416534-4
416534-4
Inox A4
4
4.30
12.0
1.6
Béné Inox 416534-5
416534-5
Inox A4
5
5.30
15.0
2.0
Béné Inox 416534-6
416534-6
Inox A4
6
6.40
17.0
3.0
Béné Inox 416534-8
416534-8
Inox A4
8
8.40
21.0
4.0
Béné Inox 416534-10
416534-10
Inox A4
10
10.50
25.0
4.0
Béné Inox 416534-12
416534-12
Inox A4
12
13.00
30.0
6.0
Béné Inox 416534-14
416534-14
Inox A4
14
15.00
36.0
6.0
Béné Inox 416534-16
416534-16
Inox A4
16
17.00
40.0
6.0
Béné Inox 416534-18
416534-18
Inox A4
18
19.00
44.0
6.0
Béné Inox 416534-20
416534-20
Inox A4
20
21.00
44.0
8.0
Béné Inox 416534-22
416534-22
Inox A4
22
23.00
50.0
8.0
Béné Inox 416534-24
416534-24
Inox A4
24
25.00
50.0
10.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D