카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410204 - Hexagon socket set screw with flat point -Stainles steel A4 - DIN 913 - ISO 4026
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_10/a4/410204.prj},{NB=bene_inox_410204-6X10},{REF=410204-6X10},{MAT=Acier inoxydable A4},{D=M6},{DXL=6x10},{E=3.44},{S=3.0},{T=3.5},{WEB=https://www.bene-inox.com},{L=10},{DX=6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
ⁿ/ₐ
DXL
[mm]
E
[mm]
S
[mm]
T
[mm]
Béné Inox 410204-3X3
410204-3X3
Acier inoxydable A4
M3
3x3
1.73
1.5
1.2
Béné Inox 410204-3X4
410204-3X4
Acier inoxydable A4
M3
3x4
1.73
1.5
1.2
Béné Inox 410204-3X5
410204-3X5
Acier inoxydable A4
M3
3x5
1.73
1.5
2.0
Béné Inox 410204-3X6
410204-3X6
Acier inoxydable A4
M3
3x6
1.73
1.5
2.0
Béné Inox 410204-3X8
410204-3X8
Acier inoxydable A4
M3
3x8
1.73
1.5
2.0
Béné Inox 410204-3X10
410204-3X10
Acier inoxydable A4
M3
3x10
1.73
1.5
2.0
Béné Inox 410204-3X12
410204-3X12
Acier inoxydable A4
M3
3x12
1.73
1.5
2.0
Béné Inox 410204-3X16
410204-3X16
Acier inoxydable A4
M3
3x16
1.73
1.5
2.0
Béné Inox 410204-3X20
410204-3X20
Acier inoxydable A4
M3
3x20
1.73
1.5
2.0
Béné Inox 410204-3X25
410204-3X25
Acier inoxydable A4
M3
3x25
1.73
1.5
2.0
Béné Inox 410204-3X30
410204-3X30
Acier inoxydable A4
M3
3x30
1.73
1.5
2.0
Béné Inox 410204-4X4
410204-4X4
Acier inoxydable A4
M4
4x4
2.3
2.0
1.5
Béné Inox 410204-4X5
410204-4X5
Acier inoxydable A4
M4
4x5
2.3
2.0
1.5
Béné Inox 410204-4X6
410204-4X6
Acier inoxydable A4
M4
4x6
2.3
2.0
2.5
Béné Inox 410204-4X8
410204-4X8
Acier inoxydable A4
M4
4x8
2.3
2.0
2.5
Béné Inox 410204-4X10
410204-4X10
Acier inoxydable A4
M4
4x10
2.3
2.0
2.5
Béné Inox 410204-4X12
410204-4X12
Acier inoxydable A4
M4
4x12
2.3
2.0
2.5
Béné Inox 410204-4X16
410204-4X16
Acier inoxydable A4
M4
4x16
2.3
2.0
2.5
Béné Inox 410204-4X20
410204-4X20
Acier inoxydable A4
M4
4x20
2.3
2.0
2.5
Béné Inox 410204-4X25
410204-4X25
Acier inoxydable A4
M4
4x25
2.3
2.0
2.5
Béné Inox 410204-4X30
410204-4X30
Acier inoxydable A4
M4
4x30
2.3
2.0
2.5
Béné Inox 410204-4X40
410204-4X40
Acier inoxydable A4
M4
4x40
2.3
2.0
2.5
Béné Inox 410204-5X5
410204-5X5
Acier inoxydable A4
M5
5x5
2.87
2.5
2.0
Béné Inox 410204-5X6
410204-5X6
Acier inoxydable A4
M5
5x6
2.87
2.5
2.0
Béné Inox 410204-5X8
410204-5X8
Acier inoxydable A4
M5
5x8
2.87
2.5
3.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D