目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 232083 - Spring lock with reversible bolt - stainless steel 304
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Locks and handles
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/fermeture_poignee/232083.prj},{NB=bene_inox_232083-6357},{REF=232083-6357},{AXB=63x57},{L1=63},{L2=57},{L3=44.5},{L4=19},{L5=33},{L6=15},{L7=16},{L8=13},{L9=10},{H1=15.8},{H2=13},{H3=1.5},{H4=2.8},{H5=3},{D1=5.5},{D2=5},{INFOS=INFOTEXTE},{PPATH=232083/232083_sbl.prj},{X=2},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
AXB
[mm]
Béné Inox 232083-6357
232083-6357
63x57
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D