카탈로그: EMILE MAURIN - Eléments Standard Mécaniques
생성됨: 18.02.2010
카탈로그의 특징:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 19-130 - Loquet à came à empreinte inox
EMILE MAURIN - Eléments Standard Mécaniques
Materiel d'accès
Verrous et loquets (Série 19)
Loquets à came
19_130
Powered by
CAD모델 선택
{emile_maurin_esm/materiel_acces/serie19_verrrous_et_loquets/loquet_came/19_130/19_130.prj},{NB=emile_maurin_19-1302-28-24_1},{REF=19-1302-28-24},{POS=1},{VERSION=Carré 8 mm},{D1=28},{H1=4},{L1=24},{INFOS=INFOTEXTE},{PARTNUMBER=GN 115-VK8-24-NI},{FORM=VK8},{WEIGHT=0.0800},{CTN=83016000},{ROHS=YES},{PPATH=19_130/19_130_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
VERSION
ⁿ/ₐ
D1
[mm]
H1
[mm]
L1
[mm]
Emile Maurin 19-1300-28-6
19-1300-28-6
Triangle 7 mm
28
4
6
Emile Maurin 19-1300-28-1...
19-1300-28-10
Triangle 7 mm
28
4
10
Emile Maurin 19-1300-28-1...
19-1300-28-14
Triangle 7 mm
28
4
14
Emile Maurin 19-1300-28-1...
19-1300-28-18
Triangle 7 mm
28
4
18
Emile Maurin 19-1300-28-2...
19-1300-28-20
Triangle 7 mm
28
4
20
Emile Maurin 19-1300-28-2...
19-1300-28-22
Triangle 7 mm
28
4
22
Emile Maurin 19-1300-28-2...
19-1300-28-24
Triangle 7 mm
28
4
24
Emile Maurin 19-1300-28-2...
19-1300-28-26
Triangle 7 mm
28
4
26
Emile Maurin 19-1300-28-2...
19-1300-28-28
Triangle 7 mm
28
4
28
Emile Maurin 19-1300-28-3...
19-1300-28-30
Triangle 7 mm
28
4
30
Emile Maurin 19-1300-28-3...
19-1300-28-34
Triangle 7 mm
28
4
34
Emile Maurin 19-1300-28-3...
19-1300-28-38
Triangle 7 mm
28
4
38
Emile Maurin 19-1300-28-4...
19-1300-28-40
Triangle 7 mm
28
4
40
Emile Maurin 19-1300-28-5...
19-1300-28-50
Triangle 7 mm
28
4
50
Emile Maurin 19-1301-28-6
19-1301-28-6
Carré 7 mm
28
4
6
Emile Maurin 19-1301-28-1...
19-1301-28-10
Carré 7 mm
28
4
10
Emile Maurin 19-1301-28-1...
19-1301-28-14
Carré 7 mm
28
4
14
Emile Maurin 19-1301-28-1...
19-1301-28-18
Carré 7 mm
28
4
18
Emile Maurin 19-1301-28-2...
19-1301-28-20
Carré 7 mm
28
4
20
Emile Maurin 19-1301-28-2...
19-1301-28-22
Carré 7 mm
28
4
22
Emile Maurin 19-1301-28-2...
19-1301-28-24
Carré 7 mm
28
4
24
Emile Maurin 19-1301-28-2...
19-1301-28-26
Carré 7 mm
28
4
26
Emile Maurin 19-1301-28-2...
19-1301-28-28
Carré 7 mm
28
4
28
Emile Maurin 19-1301-28-3...
19-1301-28-30
Carré 7 mm
28
4
30
Emile Maurin 19-1301-28-3...
19-1301-28-34
Carré 7 mm
28
4
34
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D