피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Mechanical limit switch - Accessories
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Motors and controls
Motors
Electronic Handwheels
Powered by
CAD모델 선택
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_motoren/motoren/motoren_ehl/endschalter_mechanisch.prj},{NB=91919#Endschalter-DuoLineZ80_(Winkelstellung:90)},{HALTEPLATTE=2},{ENDSCHALTER=2},{WINKEL1=90},{CNSMATEXACT=0.050},{ARTIKEL=Endschalter},{ARTIKELHELP=Endschalter-DuoLineZ80},{TYPE=DuoLine Z 80},{BEST=91919},{AUSFUEHRUNG=Öffner / Schließer},{ECLASS80=27-27-06-90},{WARENNUMMER=85365019},{PPATH=schablonen/endschalter_mechanisch_sbl.prj},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{ROHSPATHGER=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_d.pdf},{ROHSPATHGB=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_gb.pdf},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{WINKEL2=90}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
AUSFUEHRUNG
Version
ⁿ/ₐ
CNSMATEXACT
Weight
[kg]
ECLASS80
e-Class V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
CNSSTDDTIME
Standard delivery time of the item after receipt of order
[°]
WEEE
Registration No. WEEE
[°]
91905 Endschalter Copas 2...
Limit switch
Copas 20-40
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92701 Endschalter DuoLine...
Limit switch
DuoLine S 120x80
92701
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91910 Endschalter DuoLine...
Limit switch
DuoLine S 160
91910
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92792 Endschalter DuoLine...
Limit switch
DuoLine S 50x50
92792
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91919 Endschalter DuoLine...
Limit switch
DuoLine S 80
91919
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92701 Endschalter DuoLine...
Limit switch
DuoLine S120
92701
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91910 Endschalter DuoLine...
Limit switch
DuoLine Z 160
91910
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92848 Endschalter DuoLine...
Limit switch
DuoLine Z 60
92848
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91919 Endschalter DuoLine...
Limit switch
DuoLine Z 80
91919
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92701 Endschalter DuoLine...
Limit switch
DuoLine Z120
92701
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter E 18-60
Limit switch
E 18-60
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91908 Endschalter E 80
Limit switch
E 80
91908
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter EP(X) 1...
Limit switch
EP(X) 18-60
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91908 Endschalter EP(X) 8...
Limit switch
EP(X) 80
91908
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter EP(X)-I...
Limit switch
EP(X)-II 40
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92710 Endschalter LMZ
Limit switch
LMZ
92710
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92711 Endschalter MultiLi...
Limit switch
MultiLine
92711
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91923 Endschalter PLM
Limit switch
PLM
91923
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter PLS 30-...
Limit switch
PLS 30-80
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter PLZ / P...
Limit switch
PLZ / PLZ-i 30-80
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter quad EV...
Limit switch
quad EV 30-80
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter SQ MT
Limit switch
SQ MT
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter SQ ZST
Limit switch
SQ ZST
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter SQZ
Limit switch
SQZ
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91925 Endschalter MonoLin...
Limit switch
MonoLine 40
91925
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D