카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MDX51 - Knob for position indicators
Elesa+Ganter
Rotary controls
MD51
Powered by
CAD모델 선택
{elesa_ganter/rotary_controls/mdx51/mdx51_asmtab.prj},{NB=Knob for position indicators MDX.51-D-C2},{PARTNUMBER=CE.85831-D-C2},{DESCRIPTION=MDX.51-D-C2},{DIM01=32},{DIM02=20},{DIM03=20.5},{DIM04=M4},{WEIGHT=13},{R=0.922},{G=0.416},{B=0.039},{PPATH=mdx51_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
WEIGHT
Weight
[g]
Knob for position indicat...
CE.85831-N-C2
MDX.51-N-C2
32
20
20.5
M4
13
Knob for position indicat...
CE.85831-N-C3
MDX.51-N-C3
32
20
20.5
M4
13
Knob for position indicat...
CE.85831-D-C2
MDX.51-D-C2
32
20
20.5
M4
13
Knob for position indicat...
CE.85831-D-C3
MDX.51-D-C3
32
20
20.5
M4
13
Knob for position indicat...
CE.85831-S-C2
MDX.51-S-C2
32
20
20.5
M4
13
Knob for position indicat...
CE.85831-S-C3
MDX.51-S-C3
32
20
20.5
M4
13
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D