카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MBT-XX - Diamond cut knurled knobs
Elesa+Ganter
Rotary controls
MBT.-CLAYTON
Powered by
CAD모델 선택
{elesa_ganter/rotary_controls/mbt/270_mbt.prj},{NB=Diamond cut knurled knobs MBT.60-PXX1 A-8},{PARTNUMBER=CE.30002-R},{SIZE=2.000},{DESCRIPTION=MBT.60-PXX1 A-8},{DIM01=58},{DIM02=55.0},{DIM03=18},{DIM04=-},{D2=0.000},{DIM05=6},{D5=6.000},{DIM06=M5},{NDM=5.000},{KDM=4.019},{DIM07=M4},{DIM08=5},{DIM09=18.5},{DIM10=10.5},{L2=10.500},{DIM11=14.5},{L4=14.500},{DIM12=19},{R=19.000},{DIM13=8},{DIM14=20.5},{WEIGHT=115},{MD=49.600},{PP1=9.500},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
d5
[mm]
DIM06
F
ⁿ/ₐ
DIM07
f1
[mm]
DIM08
h1
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l4
[mm]
DIM12
R
[mm]
DIM13
dH7
[mm]
DIM14
H
[mm]
WEIGHT
Weight
[g]
Diamond cut knurled knobs...
CE.30001-R
MBT.60-GXX1 A-8
58
52.5
24
18
-
M5
-
6
17.0
-
-
-
8
17.0
95
Diamond cut knurled knobs...
CE.30002-R
MBT.60-PXX1 A-8
58
55.0
18
-
6
M5
M4
5
18.5
10.5
14.5
19
8
20.5
115
Diamond cut knurled knobs...
CE.30051-R
MBT.80-GXX2 A-10
77
61.0
28
22
-
M5
-
6
22.0
-
-
-
10
22.0
155
Diamond cut knurled knobs...
CE.30052-R
MBT.80-PXX1 A-10
77
59.0
30
-
6
M5
M4
6
20.0
12
13
28.5
10
22.0
260
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D