카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MBR-FKP - Diamond cut knurled control knobs
Elesa+Ganter
Control elements
MBR
Powered by
CAD모델 선택
{elesa_ganter/control_elements/mbr/mbr_fkp_asmtab.prj},{NB=Diamond cut knurled control knobs MBR.30 B-6FKP-C17},{PARTNUMBER=34826-C17},{DESCRIPTION=MBR.30 B-6FKP-C17},{DIM01=30},{DIM02=6},{DIM03=29.0},{DIM04=12},{DIM05=26.0},{DIM06=42},{DIM07=22},{DIM08=14},{DIM09=16.0},{DIM10=8.5},{DIM11=7.0},{DIM12=5},{DIM13=M4},{WEIGHT=29},{M=4},{R1=228},{G1=164},{B1=0},{R2=35},{G2=35},{B2=35},{R3=215},{G3=214},{B3=202},{R4=64},{G4=64},{B4=64},{R5=0.306},{G5=0.522},{B5=0.255},{PPATH=mbr_fkp_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d H9
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
DIM10
h2
[mm]
DIM11
h3
[mm]
DIM12
h4
[mm]
DIM13
f
ⁿ/ₐ
WEIGHT
Weight
[g]
Diamond cut knurled contr...
34816-C9
MBR.30 B-5FKP-C9
30
5
29.0
11
26.0
42
22
12
16.0
8.5
7.0
5
M4
31
Diamond cut knurled contr...
34816-C2
MBR.30 B-5FKP-C2
30
5
29.0
11
26.0
42
22
12
16.0
8.5
7.0
5
M4
31
Diamond cut knurled contr...
34816-C3
MBR.30 B-5FKP-C3
30
5
29.0
11
26.0
42
22
12
16.0
8.5
7.0
5
M4
31
Diamond cut knurled contr...
34816-C4
MBR.30 B-5FKP-C4
30
5
29.0
11
26.0
42
22
12
16.0
8.5
7.0
5
M4
31
Diamond cut knurled contr...
34816-C5
MBR.30 B-5FKP-C5
30
5
29.0
11
26.0
42
22
12
16.0
8.5
7.0
5
M4
31
Diamond cut knurled contr...
34816-C6
MBR.30 B-5FKP-C6
30
5
29.0
11
26.0
42
22
12
16.0
8.5
7.0
5
M4
31
Diamond cut knurled contr...
34816-C17
MBR.30 B-5FKP-C17
30
5
29.0
11
26.0
42
22
12
16.0
8.5
7.0
5
M4
31
Diamond cut knurled contr...
34826-C9
MBR.30 B-6FKP-C9
30
6
29.0
12
26.0
42
22
14
16.0
8.5
7.0
5
M4
29
Diamond cut knurled contr...
34826-C2
MBR.30 B-6FKP-C2
30
6
29.0
12
26.0
42
22
14
16.0
8.5
7.0
5
M4
29
Diamond cut knurled contr...
34826-C3
MBR.30 B-6FKP-C3
30
6
29.0
12
26.0
42
22
14
16.0
8.5
7.0
5
M4
29
Diamond cut knurled contr...
34826-C4
MBR.30 B-6FKP-C4
30
6
29.0
12
26.0
42
22
14
16.0
8.5
7.0
5
M4
29
Diamond cut knurled contr...
34826-C5
MBR.30 B-6FKP-C5
30
6
29.0
12
26.0
42
22
14
16.0
8.5
7.0
5
M4
29
Diamond cut knurled contr...
34826-C6
MBR.30 B-6FKP-C6
30
6
29.0
12
26.0
42
22
14
16.0
8.5
7.0
5
M4
29
Diamond cut knurled contr...
34826-C17
MBR.30 B-6FKP-C17
30
6
29.0
12
26.0
42
22
14
16.0
8.5
7.0
5
M4
29
Diamond cut knurled contr...
34836-C9
MBR.40 B-6FKP-C9
40
6
32.5
12
34.5
50
31
14
18.5
9.0
8.0
6
M4
42
Diamond cut knurled contr...
34836-C2
MBR.40 B-6FKP-C2
40
6
32.5
12
34.5
50
31
14
18.5
9.0
8.0
6
M4
42
Diamond cut knurled contr...
34836-C3
MBR.40 B-6FKP-C3
40
6
32.5
12
34.5
50
31
14
18.5
9.0
8.0
6
M4
42
Diamond cut knurled contr...
34836-C4
MBR.40 B-6FKP-C4
40
6
32.5
12
34.5
50
31
14
18.5
9.0
8.0
6
M4
42
Diamond cut knurled contr...
34836-C5
MBR.40 B-6FKP-C5
40
6
32.5
12
34.5
50
31
14
18.5
9.0
8.0
6
M4
42
Diamond cut knurled contr...
34836-C6
MBR.40 B-6FKP-C6
40
6
32.5
12
34.5
50
31
14
18.5
9.0
8.0
6
M4
42
Diamond cut knurled contr...
34836-C17
MBR.40 B-6FKP-C17
40
6
32.5
12
34.5
50
31
14
18.5
9.0
8.0
6
M4
42
Diamond cut knurled contr...
34856-C9
MBR.50 B-8FKP-C9
50
8
39.0
15
45.0
63
40
20
22.0
11.5
9.5
6
M4
42
Diamond cut knurled contr...
34856-C2
MBR.50 B-8FKP-C2
50
8
39.0
15
45.0
63
40
20
22.0
11.5
9.5
6
M5
67
Diamond cut knurled contr...
34856-C3
MBR.50 B-8FKP-C3
50
8
39.0
15
45.0
63
40
20
22.0
11.5
9.5
6
M5
67
Diamond cut knurled contr...
34856-C4
MBR.50 B-8FKP-C4
50
8
39.0
15
45.0
63
40
20
22.0
11.5
9.5
6
M5
67
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D