MAXS43Bx - Double axes
Schneider Electric
Cartesian Robots
Double Axes
MAXS (with synchronous driven support axis)
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/double_axes/2_maxs/max_s3_br_asmtab.prj},{NB=MAXS43BBM1000A1NAxxxR1200N/3G/H1(PLE805BMH100200R20021A)},{P=Mehrachssysteme},{PF=angetriebene Achse mit schaftgetriebener Stützachse},{BG=80},{LA=Zahnriemen},{F=B},{VU=205 mm},{HUB=1000},{HUBST=0},{E=A},{LW=1},{O=N},{AL=A},{HUBAL=0},{AS=R},{AA=1200},{KS=ohne Kabelschlepp},{GMS=2},{G=PLE80},{RR=5},{RG=0},{M=BMH1002},{RM=0},{MA=2},{MO=1},{HB=A},{VERS=1.000},{PPATH=3_maxs3br/maxs3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
P
Product
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
BG
Size
ⁿ/ₐ
LA
Carriage drive element
ⁿ/ₐ
VU
Feed per revolution
ⁿ/ₐ
KS
Power chain options
ⁿ/ₐ
MAXS43BBM1000A1NAxxxR1200...
Multi Axes Systems
Double axes systems belt ...
80
Toothed belt
205 mm
without power chain
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D