Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZR-T10-BR32-PU - T-Timing Belt, Profile T10, Timing Belt Width 32mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile T
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/t-profil/zr_t-profil_t10_32mm.prj},{NB=16482500},{ARTNR=16482500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff transparent hell},{MAT=Gießpolyurethan (PU) mit Stahlzugstrang},{PR=T10},{RB=32},{WL=970},{ZZ=97},{GEW=149.38},{T=10},{HS=4.5},{HT=2.5},{BETA=40°},{ZL=5.3},{R1=0.6},{R2=0.6},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
RB
Timing Belt Width
[mm]
WL
Effective length
[mm]
ZZ
Number of teeth
ⁿ/ₐ
GEW
≈ Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
16480100
16480100
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/260
T10
32
260
26
40.04
39269097
16480200
16480200
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/370
T10
32
370
37
56.98
39269097
16480300
16480300
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/400
T10
32
400
40
61.60
39269097
16480400
16480400
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/410
T10
32
410
41
63.14
39269097
16480500
16480500
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/440
T10
32
440
44
67.76
39269097
16480600
16480600
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/450
T10
32
450
45
69.30
39269097
16480700
16480700
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/500
T10
32
500
50
77.00
39269097
16480800
16480800
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/530
T10
32
530
53
81.62
39269097
16480900
16480900
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/560
T10
32
560
56
86.24
39269097
16481000
16481000
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/610
T10
32
610
61
93.94
39269097
16481100
16481100
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/630
T10
32
630
63
97.02
39269097
16481200
16481200
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/660
T10
32
660
66
101.64
39269097
16481300
16481300
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/690
T10
32
690
69
106.26
39269097
16481400
16481400
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/700
T10
32
700
70
107.80
39269097
16481500
16481500
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/720
T10
32
720
72
110.88
39269097
16481600
16481600
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/750
T10
32
750
75
115.50
39269097
16481700
16481700
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/780
T10
32
780
78
120.12
39269097
16481800
16481800
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/810
T10
32
810
81
124.74
39269097
16481900
16481900
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/840
T10
32
840
84
129.36
39269097
16482000
16482000
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/880
T10
32
880
88
135.52
39269097
16482100
16482100
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/890
T10
32
890
89
137.06
39269097
16482200
16482200
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/900
T10
32
900
90
138.60
39269097
16482300
16482300
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/920
T10
32
920
92
141.68
39269097
16482400
16482400
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/960
T10
32
960
96
147.84
39269097
16482500
16482500
Transparent light-coloure...
Cast polyurethane (PU), w...
32 T10/970
T10
32
970
97
149.38
39269097
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D