Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZR-8M-BR50-NEOPREN - HTD-Timing Belts, Profile HTD-8M, Timing Belt Width 50mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 13050
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso13050/zr_htd-pr_8m_50mm.prj},{NB=17552400},{ARTNR=17552400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Neopren mit Glasfaser-Zugstrang, Laufseite polyamidgewebe-beschichtet},{PR=8M},{RB=50},{WL=1040},{ZZ=130},{GEW=0.33},{T=8},{HS=6.0},{HT=3.38},{ZB=5.35},{R1=0.8},{R2=2.57},{CTN=40103900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
RB
Timing Belt Width
[mm]
WL
Effective length
[mm]
ZZ
Number of teeth
ⁿ/ₐ
GEW
≈ Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
17550500
17550500
Black rubber
Neoprene with glass-fibre...
480 8M 50
8M
50
480
60
0.15
40103900
17550700
17550700
Black rubber
Neoprene with glass-fibre...
560 8M 50
8M
50
560
70
0.18
40103900
17550900
17550900
Black rubber
Neoprene with glass-fibre...
600 8M 50
8M
50
600
75
0.19
40103900
17551100
17551100
Black rubber
Neoprene with glass-fibre...
640 8M 50
8M
50
640
80
0.20
40103900
17551200
17551200
Black rubber
Neoprene with glass-fibre...
656 8M 50
8M
50
656
82
0.21
40103900
17551400
17551400
Black rubber
Neoprene with glass-fibre...
720 8M 50
8M
50
720
90
0.23
40103900
17551700
17551700
Black rubber
Neoprene with glass-fibre...
800 8M 50
8M
50
800
100
0.26
40103900
17551900
17551900
Black rubber
Neoprene with glass-fibre...
880 8M 50
8M
50
880
110
0.28
40103900
17552100
17552100
Black rubber
Neoprene with glass-fibre...
960 8M 50
8M
50
960
120
0.31
40103900
17552400
17552400
Black rubber
Neoprene with glass-fibre...
1040 8M 50
8M
50
1040
130
0.33
40103900
17552600
17552600
Black rubber
Neoprene with glass-fibre...
1120 8M 50
8M
50
1120
140
0.36
40103900
17552800
17552800
Black rubber
Neoprene with glass-fibre...
1200 8M 50
8M
50
1200
150
0.38
40103900
17553000
17553000
Black rubber
Neoprene with glass-fibre...
1280 8M 50
8M
50
1280
160
0.41
40103900
17553200
17553200
Black rubber
Neoprene with glass-fibre...
1360 8M 50
8M
50
1360
170
0.44
40103900
17553400
17553400
Black rubber
Neoprene with glass-fibre...
1440 8M 50
8M
50
1440
180
0.46
40103900
17553700
17553700
Black rubber
Neoprene with glass-fibre...
1600 8M 50
8M
50
1600
200
0.51
40103900
17554000
17554000
Black rubber
Neoprene with glass-fibre...
1760 8M 50
8M
50
1760
220
0.56
40103900
17554200
17554200
Black rubber
Neoprene with glass-fibre...
1800 8M 50
8M
50
1800
225
0.58
40103900
17554400
17554400
Black rubber
Neoprene with glass-fibre...
2000 8M 50
8M
50
2000
250
0.64
40103900
17554800
17554800
Black rubber
Neoprene with glass-fibre...
2400 8M 50
8M
50
2400
300
0.77
40103900
17555200
17555200
Black rubber
Neoprene with glass-fibre...
2800 8M 50
8M
50
2800
350
0.90
40103900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D