Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WB-GWFL-AL - Flange Shaft Block GWFL universal use
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Shaft Blocks ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/wellenboecke_iso_3/flanschwellenbock_gwfl.prj},{NB=64640516},{ARTNR=64640516},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Wellenbock: Stranggepresstes Aluminium, Klemmschraube: Stahl 8.8, verzinkt},{AUSF=Universal Flansch-Wellenböcke GWFL},{DA=16},{L=50},{A=16},{A1=8},{DF=28},{J=40},{L1=31},{N=5.5},{SCHR=M4},{SW=3},{GEW=27},{SCHRAUBE=4},{DH=4.5},{DK=7.0},{K=4},{SWT=1.5},{SCHRL=22},{B1=19},{B2=11.5},{S1=1.5},{R1=3},{R2=1.5},{B3=8},{BT=0.50},{FRD1=4.1},{FRD2=7.6},{FRS=0.9},{PPATH=wb_gwfl_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DA
da
[mm]
L
[mm]
A
[mm]
A1
[mm]
DF
df
[mm]
J
[mm]
L1
[mm]
N
[mm]
SCHR
Clamp screw DIN 912
[mm]
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64640510
64640510
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
10
43
10
5
20
32
24
5.5
M4
3
13
84879090
64640512
64640512
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
12
47
13
7
25
36
28
5.5
M4
3
20
84879090
64640514
64640514
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
14
47
13
7
25
36
28
5.5
M4
3
18
84879090
64640516
64640516
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
16
50
16
8
28
40
31
5.5
M4
3
27
84879090
64640520
64640520
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
20
60
20
8
34
48
37
7.0
M5
4
40
84879090
64640525
64640525
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
25
70
25
10
40
56
42
7.0
M5
4
60
84879090
64640530
64640530
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
30
80
30
12
46
64
50
9.0
M6
5
110
84879090
64640540
64640540
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
40
105
40
16
56
80
67
12.0
M10
8
510
84879090
64640550
64640550
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
50
122
50
19
70
96
83
14.0
M12
10
890
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D