Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WB-GW-3-ISO3-AL - Precision Shaft Blocks GW-3, ISO Series 3, Material Aluminium
MÄDLER
Drive Element
Linear Motion
Shaft Blocks
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/wellenboecke/pr_wb_gw-3_iso3.prj},{NB=64642001},{ARTNR=64642001},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Schraube: Stahl verzinkt},{AUSF=Robuste Ausführung zur Befestigung von Führungswellen, passend für Linearlagereinheiten der ISO-Reihe 3},{DA=20},{A=30},{H=30},{H1=7.5},{H2=50},{H3=22},{H4=25.0},{J=42},{L=60},{N1=9.4},{N=M10},{SW=5},{GEW=170},{NNN=10.000},{DSG=15.000},{DSK=11.000},{STK=4.700},{GK=6.000},{ASK=6.000},{DLG=6.600},{DK=13.000},{K=5.000},{GWL=20.000},{PPATH=pr-wb_gw-3_iso3_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DA
da
[mm]
A
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
J
J ±0.12
[mm]
L
[mm]
N1
[mm]
N
N*
[mm]
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64641201
64641201
Aluminium
Housing: Extruded alumini...
Robust Design to attach t...
12
20
20
6.0
35
13
16.5
30
43
5.6
M6
3
60
84879090
64641601
64641601
Aluminium
Housing: Extruded alumini...
Robust Design to attach t...
16
24
25
7.0
42
18
21.0
38
53
7.5
M8
4
110
84879090
64642001
64642001
Aluminium
Housing: Extruded alumini...
Robust Design to attach t...
20
30
30
7.5
50
22
25.0
42
60
9.4
M10
5
170
84879090
64642501
64642501
Aluminium
Housing: Extruded alumini...
Robust Design to attach t...
25
38
35
8.5
61
26
30.0
56
78
11.2
M12
6
340
84879090
64643001
64643001
Aluminium
Housing: Extruded alumini...
Robust Design to attach t...
30
40
40
9.5
70
26
34.0
64
87
11.2
M12
6
460
84879090
64644001
64644001
Aluminium
Housing: Extruded alumini...
Robust Design to attach t...
40
48
50
11.0
90
34
44.0
82
108
15.1
M16
8
900
84879090
64645001
64645001
Aluminium
Housing: Extruded alumini...
Robust Design to attach t...
50
58
60
11.0
105
43
49.0
100
132
17.5
M20
10
1450
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D