Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-VKH-355-N-IG - Adjustable Clamping Levers 355, Version N with Internal Thread, Disengaged by Pulling, Plastic
MÄDLER
Drive Element
Parts for Operating
Klemmhebel
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/klemmhebel/v_kh_355_ausf_n_ig.prj},{NB=66555704},{ARTNR=66555704},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Griffkörper: Kunststoff Thermoplast Polyamid (PA), glasfaserverstärkt, schwarzgrau RAL 7021, Zahnring: Zink-Druckguss, Gewindebuchse / Halteschraube: Stahl brüniert },{AUSF=N: mit Innengewinde},{L1=63},{D1=M6},{D3=13.5},{D4=19.0},{H1=31.0},{H2=3.5},{H3=38.5},{H4=3},{T=10},{GEW=37},{DD1=6},{TT=2.9},{TD1=4.430},{TD2=3.191},{TC=0.25},{BS=11.0},{R=1},{H5=12.5},{H6=29.5},{D5=18},{H7=31.5},{H8=35.5},{H9=27.5},{H10=34.00},{H11=31.0},{H12=30.5},{L2=7},{L3=62},{L4=30},{L5=25},{R1=2.0},{B=13.4},{R2=10},{L6=3.5},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L1
l1
[mm]
D1
d1
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
T
t
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66555701
66555701
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
44
M4
10.0
15.5
24.5
3.5
30.5
3
8
17
84879090
66555702
66555702
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
44
M5
10.0
15.5
24.5
3.5
30.5
3
8
17
84879090
66555703
66555703
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
44
M6
10.0
15.5
24.5
3.5
30.5
3
8
16
84879090
66555704
66555704
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
63
M6
13.5
19.0
31.0
3.5
38.5
3
10
37
84879090
66555705
66555705
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
63
M8
13.5
19.0
31.0
3.5
38.5
3
10
35
84879090
66555706
66555706
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
78
M8
16.0
23.0
36.0
3.5
46.5
4
14
62
84879090
66555707
66555707
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
78
M10
16.0
23.0
36.0
3.5
46.5
4
14
60
84879090
66555708
66555708
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
95
M10
19.0
26.5
43.0
5.0
56.5
5
17
95
84879090
66555709
66555709
Plastic black
Grip body: technopolymer ...
N: with Internal Thread
95
M12
19.0
26.5
43.0
5.0
56.5
5
17
90
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D