Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-VKH-120-G-AG - Adjustable Clamping Levers 120 Version N with Internal Thread, Disengaged by Pulling
MÄDLER
Drive Element
Parts for Operating
Klemmhebel
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/klemmhebel/v_kh_120_form_g_ag.prj},{NB=66575825},{ARTNR=66575825},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Griffkörper: Zink-Druckguss, kunststoffbeschichtet, Farbe schwarz RAL 9005, Gewindebolzen / Halteschraube: Stahl brüniert},{AUSF=G: Griff schräg, mit metrischem Aussen-Gewindebolzen},{D1=18},{D2=M8},{L1=25},{D4=13.5},{H1=31.0},{H2=6.5},{H3=45},{H4=4.0},{L2=62},{GEW=81},{DD2=8},{T=9},{DK=10.0},{DKT=2.50},{K=6.0},{TT=3.4},{TD1=4.430},{TD2=3.191},{TC=0.25},{D1H13=11.0},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L1
l1
[mm]
D4
d4
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4 Stroke
[mm]
L2
l2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66575512
66575512
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
14
M5
12
10.0
25.0
4.5
35
3.5
45
37
84879090
66575516
66575516
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
14
M5
16
10.0
25.0
4.5
35
3.5
45
38
84879090
66575520
66575520
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
14
M5
20
10.0
25.0
4.5
35
3.5
45
39
84879090
66575525
66575525
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
14
M5
25
10.0
25.0
4.5
35
3.5
45
39
84879090
66575532
66575532
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
14
M5
32
10.0
25.0
4.5
35
3.5
45
40
84879090
66575616
66575616
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M6
16
13.5
31.0
6.5
45
4.0
62
76
84879090
66575620
66575620
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M6
20
13.5
31.0
6.5
45
4.0
62
77
84879090
66575625
66575625
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M6
25
13.5
31.0
6.5
45
4.0
62
80
84879090
66575632
66575632
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M6
32
13.5
31.0
6.5
45
4.0
62
81
84879090
66575640
66575640
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M6
40
13.5
31.0
6.5
45
4.0
62
82
84879090
66575816
66575816
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M8
16
13.5
31.0
6.5
45
4.0
62
78
84879090
66575820
66575820
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M8
20
13.5
31.0
6.5
45
4.0
62
80
84879090
66575825
66575825
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M8
25
13.5
31.0
6.5
45
4.0
62
81
84879090
66575832
66575832
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M8
32
13.5
31.0
6.5
45
4.0
62
87
84879090
66575840
66575840
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
18
M8
40
13.5
31.0
6.5
45
4.0
62
89
84879090
66576020
66576020
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
22
M10
20
16.0
36.0
8.0
52
4.0
74
132
84879090
66576025
66576025
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
22
M10
25
16.0
36.0
8.0
52
4.0
74
136
84879090
66576032
66576032
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
22
M10
32
16.0
36.0
8.0
52
4.0
74
137
84879090
66576040
66576040
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
22
M10
40
16.0
36.0
8.0
52
4.0
74
143
84879090
66576050
66576050
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
22
M10
50
16.0
36.0
8.0
52
4.0
74
148
84879090
66576225
66576225
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
25
M12
25
19.0
43.0
11.0
63
4.0
89
203
84879090
66576232
66576232
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
25
M12
32
19.0
43.0
11.0
63
4.0
89
206
84879090
66576240
66576240
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
25
M12
40
19.0
43.0
11.0
63
4.0
89
214
84879090
66576250
66576250
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
25
M12
50
19.0
43.0
11.0
63
4.0
89
219
84879090
66576632
66576632
Zinc die-cast black
Handle: : Zinc die-cast, ...
G: Handle slanted, with m...
30
M16
32
23.0
50.5
12.0
76
5.0
108
362
84879090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D