Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-UVZ-KR-GG25-DIN 766-A - Chain Wheels without Teeth (Chain Rollers), suitable for chains according to DIN 766 A
MÄDLER
Drive Element
Roller Chains
Round steel chain DIN 766 A und toothed / untoothed reel wheels
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/rsk_766a_u_verz-unverz-raeder/haspelrad_unverzahnt.prj},{NB=77051200},{ARTNR=77051200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{KS=5/6},{TLG=18,5},{DA=165},{D=141},{B=34},{ND=60},{L=50},{BB=10.0},{GEW=3.2},{BX1=21},{BX2=9},{DX=120},{DXT=12.0},{R=12.0},{RR=2.5},{RRR=0.0},{RRRR=2.5},{RST=0},{DXX2=0},{DXT2=0},{R2=0},{DXX3=0},{NDX=0},{DXT3=0},{RST2=0},{R3=0},{DX1=121},{DX2=130},{DX3=137},{B1=MIN},{CTN=84839081}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
[mm]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KS
Chain thickness
[mm]
TLG
Pitch
[mm]
DA
da
[mm]
D
d
[mm]
B
b
[mm]
ND
[mm]
L
[mm]
BB
B approx.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
77040400
77040400
Grey cast iron
Grey cast iron GG25
4
16
56
41
23
40
30
8.0
0.3
84839081
77040800
77040800
Grey cast iron
Grey cast iron GG25
4
16
96
81
23
50
35
8.0
1.0
84839081
77050600
77050600
Grey cast iron
Grey cast iron GG25
5/6
18,5
95
71
32
50
50
8.0
1.2
84839081
77050800
77050800
Grey cast iron
Grey cast iron GG25
5/6
18,5
120
94
32
50
50
8.0
2.0
84839081
77051200
77051200
Grey cast iron
Grey cast iron GG25
5/6
18,5
165
141
34
60
50
10.0
3.2
84839081
77051500
77051500
Grey cast iron
Grey cast iron GG25
5/6
18,5
200
177
32
65
50
10.0
3.2
84839081
77060700
77060700
Grey cast iron
Grey cast iron GG25
8
24
117
107
41
80
65
10.0
3.0
84839081
77060800
77060800
Grey cast iron
Grey cast iron GG25
8
24
162
122
45
80
65
12.0
5.0
84839081
77061200
77061200
Grey cast iron
Grey cast iron GG25
8
24
212
183
45
80
65
20.0
6.0
84839081
77070500
77070500
Grey cast iron
Grey cast iron GG25
10
28
115
89
56
60
65
10.0
3.0
84839081
77071200
77071200
Grey cast iron
Grey cast iron GG25
10
28
250
214
52
140
75
20.0
13.0
84839081
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D