Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Double-Strand Sprockets
Double Sprockets ZRT for Taper Bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/zweifach-kettenraeder/zweifachkettenraeder_zrt_taper/taper-spannbuchsen.prj},{NB=62250616},{ARTNR=62250616},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{SBT=2517},{D=16.000},{B=5.0000},{T2=2.30000},{L=44.5},{D1=85.5},{GEW=1.800},{W1=4},{SCHLITZ=1.5},{LSCHLITZ=4.0},{D2=82.55},{S1=12.700},{SS1=10.5},{S2=13.0},{T=23.5},{ZS1=0},{ZS2=0.00},{ZT1=0},{ZT2=0},{GS3=0},{GS4=0.000},{GT3=0},{GT4=0},{GT5=0},{GS5=0.00},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SBT
Taper bushes No.
ⁿ/ₐ
D
d
[mm]
B
b
[mm]
T2
t2
[mm]
L
[mm]
D1
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62250109
62250109
Grey cast iron
Grey cast iron GG25
1008
9.000
3.0000
1.40000
22.3
35.2
0.175
84839089
62250110
62250110
Grey cast iron
Grey cast iron GG25
1008
10.000
3.0000
1.40000
22.3
35.2
0.160
84839089
62250111
62250111
Grey cast iron
Grey cast iron GG25
1008
11.000
4.0000
1.80000
22.3
35.2
0.140
84839089
62250112
62250112
Grey cast iron
Grey cast iron GG25
1008
12.000
4.0000
1.80000
22.3
35.2
0.120
84839089
6225011270
6225011270
Grey cast iron
Grey cast iron GG25
1008
12.700
3.1750
1.58750
22.3
35.2
0.120
84839089
62250114
62250114
Grey cast iron
Grey cast iron GG25
1008
14.000
5.0000
2.30000
22.3
35.2
0.118
84839089
62250115
62250115
Grey cast iron
Grey cast iron GG25
1008
15.000
5.0000
2.30000
22.3
35.2
0.116
84839089
62250116
62250116
Grey cast iron
Grey cast iron GG25
1008
16.000
5.0000
2.30000
22.3
35.2
0.112
84839089
62250118
62250118
Grey cast iron
Grey cast iron GG25
1008
18.000
6.0000
2.80000
22.3
35.2
0.100
84839089
62250119
62250119
Grey cast iron
Grey cast iron GG25
1008
19.000
6.0000
2.80000
22.3
35.2
0.098
84839089
6225011905
6225011905
Grey cast iron
Grey cast iron GG25
1008
19.050
4.7625
2.38125
22.3
35.2
0.098
84839089
62250120
62250120
Grey cast iron
Grey cast iron GG25
1008
20.000
6.0000
2.80000
22.3
35.2
0.094
84839089
62250122
62250122
Grey cast iron
Grey cast iron GG25
1008
22.000
6.0000
2.80000
22.3
35.2
0.080
84839089
62250124
62250124
Grey cast iron
Grey cast iron GG25
1008
24.000
8.0000
1.30000
22.3
35.2
0.070
84839089
62250125
62250125
Grey cast iron
Grey cast iron GG25
1008
25.000
8.0000
1.30000
22.3
35.2
0.068
84839089
62250209
62250209
Grey cast iron
Grey cast iron GG25
1108
9.000
3.0000
1.40000
22.3
38.4
0.195
84839089
62250210
62250210
Grey cast iron
Grey cast iron GG25
1108
10.000
3.0000
1.40000
22.3
38.4
0.180
84839089
62250211
62250211
Grey cast iron
Grey cast iron GG25
1108
11.000
4.0000
1.80000
22.3
38.4
0.165
84839089
62250212
62250212
Grey cast iron
Grey cast iron GG25
1108
12.000
4.0000
1.80000
22.3
38.4
0.154
84839089
6225021270
6225021270
Grey cast iron
Grey cast iron GG25
1108
12.700
3.1750
1.58750
22.3
38.4
0.154
84839089
62250214
62250214
Grey cast iron
Grey cast iron GG25
1108
14.000
5.0000
2.30000
22.3
38.4
0.148
84839089
62250215
62250215
Grey cast iron
Grey cast iron GG25
1108
15.000
5.0000
2.30000
22.3
38.4
0.145
84839089
62250216
62250216
Grey cast iron
Grey cast iron GG25
1108
16.000
5.0000
2.30000
22.3
38.4
0.140
84839089
62250217
62250217
Grey cast iron
Grey cast iron GG25
1108
17.000
5.0000
2.30000
22.3
38.4
0.136
84839089
62250218
62250218
Grey cast iron
Grey cast iron GG25
1108
18.000
6.0000
2.80000
22.3
38.4
0.132
84839089
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D