Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STLGE-EK-VN - Pillow Block Bearing Units EK, for Fixed Side, nickel-plated
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Fixed- and Support Bearing Units
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/fest_und_loslagereinheiten/sle_festls_ek06-ek20_vn.prj},{NB=64201310-EK 10},{ARTNR=64201310},{TYP=EK 10},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl vernickelt},{MAT=Gehäuse: Stahl vernickelt, Schrägkugellager: Wälzlagerstahl, mit Dichtungen, Feststellmutter und Distanzbuchsen: Stahl vernickelt},{D=10},{L=24},{L1=6.0},{L2=29.5},{L3=6.0},{B=70},{H=43},{BB=35.0},{HH=25},{B1=36},{H1=24},{P=52},{D4=9.0},{SW=16},{GEW=0.46},{F=3.5},{D6=26},{D7=21},{LB=8},{GE=4},{GET=10.0},{VKGF=26},{RD=1.5},{WST=1.7},{TK=0.0},{D10=0.0},{UEB=5.6},{L7=5.5},{DIRS=1.0},{TN=geh_vn_ek10},{PPATH=sle_fls_ek_vn_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
H
[mm]
BB
b ±0,02
[mm]
HH
h 0 / -0,02
[mm]
B1
[mm]
H1
[mm]
P
[mm]
D4
d4
[mm]
SW
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64201306
64201306
EK 06
Steel nickel-plated
Housing: Steel, nickel-pl...
6
20
5.5
22.0
3.5
42
25
21.0
13
20
12
30
5.2
12
0.14
84832000
64201308
64201308
EK 08
Steel nickel-plated
Housing: Steel, nickel-pl...
8
23
7.0
26.0
4.0
52
32
26.0
17
27
16
38
6.3
14
0.24
84832000
64201310
64201310
EK 10
Steel nickel-plated
Housing: Steel, nickel-pl...
10
24
6.0
29.5
6.0
70
43
35.0
25
36
24
52
9.0
16
0.46
84832000
64201312
64201312
EK 12
Steel nickel-plated
Housing: Steel, nickel-pl...
12
24
6.0
29.5
6.0
70
43
35.0
25
36
24
52
9.0
19
0.44
84832000
64201315
64201315
EK 15
Steel nickel-plated
Housing: Steel, nickel-pl...
15
25
6.0
36.0
5.0
80
50
40.0
30
40
25
60
11.0
22
0.55
84832000
64201320
64201320
EK 20
Steel nickel-plated
Housing: Steel, nickel-pl...
20
42
10.0
50.0
10.0
95
58
47.5
30
56
25
75
11.0
30
1.35
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D