Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE.STL-DIN 504-A-GG/Rg7 - Housing, Heavy-Duty Pillow Block Bearings DIN 504 Version A, with Red Brass Bush
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/stehlager/schw_stl_din504_ausf_a.prj},{NB=62015000},{ARTNR=62015000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Gehäuse: Grauguss GG25 (GJL-250), Buchse: Rotguss Rg7 (CuSn7Zn4Pb7-C)},{AUSF=DIN 504 Form A, mit Rotgussbuchse},{D1=50},{A=220},{B1=80},{B2=55},{C=35},{D3=100},{D6=24},{D7=M20},{H1=70},{H2=125},{M=160},{GEW=5.5},{D4=11.445},{D5=5},{DD7=20},{SW=30},{DA=70},{CTN=84833080},{PPATH=schw_stl_din504_ausf_a_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 - D10
[mm]
A
a
[mm]
B1
b1
[mm]
B2
b2
[mm]
C
c
[mm]
D3
d3
[mm]
D6
d6
[mm]
D7
d7
[mm]
H1
h1
[mm]
H2
h2
[mm]
M
m
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62013000
62013000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 504 form A, with Red...
30
160
60
45
25
80
15
M12
50
95
120
3.0
84833080
62014000
62014000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 504 form A, with Red...
40
190
70
50
30
90
19
M16
60
110
140
4.2
84833080
62015000
62015000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 504 form A, with Red...
50
220
80
55
35
100
24
M20
70
125
160
5.5
84833080
62016000
62016000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 504 form A, with Red...
60
240
90
60
35
120
24
M20
80
145
180
8.3
84833080
62017000
62017000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 504 form A, with Red...
70
270
100
70
45
140
28
M24
90
165
210
11.6
84833080
62018000
62018000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 504 form A, with Red...
80
300
100
80
45
160
28
M24
100
185
240
17.0
84833080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D