Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SSP-VERTIKAL-A - Quick Clamps (Vertical Clamp with Horizontal Base, without Clamping Bolts), Type A
MÄDLER
Drive Element
Parts for Operating
Latch Clamps and Quick clamps
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/verschlussspanner_u_schnellspanner/schnellsp_vertik_f-a.prj},{NB=67601000},{ARTNR=67601000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahlblech-Teile: Einsatzstahl C10, verzinkt, Lagerbolzen einsatzgehärtet, Griffteil: mit Kunststoffkappe rot, ölbeständig},{HW=Die Andrückschraube muss separat bestellt werden.},{AUSF=Form A: offener Spannnarm},{GR=230},{FH=2200},{A=40},{B1=43},{B2=45},{B3=8.5},{D1=M8},{D2=6.5},{H1=168},{H2=33},{H3=18},{H4=31},{L1=112},{L2=58},{L3=73},{M1=19},{M2=32},{M3=12},{R=104},{S1=3.0},{S2=6},{GEW=350},{CTN=82057000},{DD1=8},{PPATH=ssp_vsp_f-a_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FH
Holding force FH
[N]
A
a ≈
[mm]
B1
b1
[mm]
B2
b2
[mm]
B3
b3
[mm]
D1
d1* - Clamping bolt page 593 has to be ordered separately
[mm]
D2
d2 ≈
[mm]
H1
h1 ≈
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
L1
l1 max.
[mm]
L2
l2 ≈
[mm]
L3
l3 max.
[mm]
M1
m1
[mm]
M2
m2
[mm]
M3
m3
[mm]
R
r
[mm]
S1
s1
[mm]
S2
s2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67600300
67600300
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version A: forked clampin...
70
900
20
29
34
5.2
M5
4.5
98
20
11
21
67
32
41
15
24
7
63
2.0
4
95
82057000
67600600
67600600
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version A: forked clampin...
130
1600
28
35
42
6.2
M6
5.5
142
28
16
27
86
42
54
12
29
8
80
2.5
5
210
82057000
67601000
67601000
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version A: forked clampin...
230
2200
40
43
45
8.5
M8
6.5
168
33
18
31
112
58
73
19
32
12
104
3.0
6
350
82057000
67601500
67601500
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version A: forked clampin...
330
2700
43
50
65
10.5
M10
8.5
195
43
22
38
131
66
86
29
46
10
122
3.5
7
550
82057000
67602000
67602000
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version A: forked clampin...
430
3000
64
58
65
12.5
M12
8.5
247
55
26
45
166
88
114
32
45
10
156
4.0
10
1000
82057000
67602500
67602500
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version A: forked clampin...
530
4600
90
80
95
12.5
M12
12.5
303
84
32
51
225
125
152
50
70
14
212
7.0
10
1960
82057000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D