Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPI-SCHL-DR-GEL-VERS - Hose Coils with Swiveling Hose Tail
MÄDLER
Pneumatics
Blow Guns, Accessories
Powered by
CAD모델 선택
{maedler/pneumatik/blaspistolen_u_zub/spiralschl_m_dr-verschr.prj},{NB=87010604},{ARTNR=87010604},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Polyurethan, flexibel und besonders widerstandsfähig, Verschraubung aus vernickeltem Messing},{IA=6,5 x 10},{FK=G 1/4},{DGK=G 1/4},{MAXL=4},{MINL=0.40},{SP=52},{B=9},{T=70ºC},{GEW=413},{I=6.5},{A=10},{CTN=39173200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product-No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
IA
Ø I/A
[mm]
FK
Fixed Connection
[Zoll]
DGK
Swivel Connection
[Zoll]
MAXL
Max. Length
[m]
MINL
Min. Length
[m]
SP
Ø-Coil
[mm]
B
Operating pressure at 20ºC
[bar]
T
Max. temperature
[°C]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
87010502
87010502
Multimaterialprodukt
Polyurethane, flexible an...
5 x 8
G 1/4
G 1/4
2
0.18
42
9
70ºC
189
39173200
87010504
87010504
Multimaterialprodukt
Polyurethane, flexible an...
5 x 8
G 1/4
G 1/4
4
0.40
42
9
70ºC
290
39173200
87010604
87010604
Multimaterialprodukt
Polyurethane, flexible an...
6,5 x 10
G 1/4
G 1/4
4
0.40
52
9
70ºC
413
39173200
87010606
87010606
Multimaterialprodukt
Polyurethane, flexible an...
6,5 x 10
G 1/4
G 1/4
6
0.63
52
9
70ºC
577
39173200
87010608
87010608
Multimaterialprodukt
Polyurethane, flexible an...
6,5 x 10
G 1/4
G 1/4
8
0.80
52
9
70ºC
711
39173200
87010610
87010610
Multimaterialprodukt
Polyurethane, flexible an...
6,5 x 10
G 1/4
G 1/4
10
0.95
52
9
70ºC
877
39173200
87010808
87010808
Multimaterialprodukt
Polyurethane, flexible an...
8 x 12
G 3/8
G 3/8
8
0.72
65
8
70ºC
947
39173200
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
견적요청