Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPE-STANDARD-RF - Tensioning elements, Stainless Steel
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/spe_rf.prj},{NB=14099802},{ARTNR=14099802},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 bzw. 1.4308 (V2A)},{GR=2},{FN=350},{FH=440},{SN=50.0},{SH=40},{D=58},{E=79},{TOL= -0.5 / +1.5},{G=7},{H=M10},{J1=100},{J2=80},{K=30},{L=115.0},{M=30},{N=35},{O=10.5},{P=8.5},{Q=25.3},{T=10.5},{MA=49},{GEW=0.70},{PPATH=spannelement_se-i_sbl.prj},{CTN=84879090},{DIST=7.091}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FN
F max. - normal
[N]
FH
F max. - hard
[N]
SN
s max. - nornal
[mm]
SH
s max. - hard
[mm]
D
[mm]
E
[mm]
TOL
Tolerance to E
[mm]
G
[mm]
H
[mm]
J1
[mm]
J2
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
T
[mm]
MA
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14099801
14099801
Stainless steel
Stainless steel 1.4301 (A...
1
135
170
50.0
40
45
64
-0.5 / +1.0
5
M8
100
80
25
112.5
25
30
8.0
8.5
20.8
10.5
25
0.35
84879090
14099802
14099802
Stainless steel
Stainless steel 1.4301 (A...
2
350
440
50.0
40
58
79
-0.5 / +1.5
7
M10
100
80
30
115.0
30
35
10.5
8.5
25.3
10.5
49
0.70
84879090
14099803
14099803
Stainless steel
Stainless steel 1.4301 (A...
3
810
1050
65.0
50
78
108
-0.5 / +2
8
M12
130
100
50
155.0
40
52
15.0
10.5
34.3
12.5
86
1.90
84879090
14099804
14099804
Stainless steel
Stainless steel 1.4301 (A...
4
1500
1875
87.5
70
95
140
-0.5 / +2
10
M16
175
140
60
205.0
40
66
15.0
12.5
42.0
20.5
210
4.30
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D