Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SHG-NPK-A - Worm Gear Screw Jack NPK, Version A, with Ball Screw Spindle
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Screw Jacks
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/sphg_npk_ausf-a.prj},{NB=4750022005},{BG=2},{TZD=7.5},{TZS=14.7},{H=1.250},{MD=7.0},{AG1=100},{AG2=32},{AG3=28},{A1=78},{A2=11},{BG1=27.5},{BG2=85},{BG3=140},{BG4=2.0},{B1=63},{B2=20},{B3P9=5},{B4=15},{C2=75},{C3=45},{C4=18},{C5=19},{C6=37.5},{C9=6},{D1H6=14},{D2=42.0},{D5=39},{D8=45.0},{GEW=2.1},{SRONUTZH=56},{SRLFAUSDREHS=64},{CC8=4},{DD3=14},{DD4=20},{DD6=8},{DD7=57.0},{DBG4=16.8},{DDBG4=35},{AB=5.0},{PH=5.0},{PL=20},{T1=3.0},{LP=2.5},{TK1=50},{TK2=0},{GW=6},{GWT=12},{ARTNR1=4750022005},{CTN=84834025},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{NUTZHUB=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
HW
Note
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
BG
Size
ⁿ/ₐ
TZD
Load Rating dyn. C
[kN]
TZS
Load Rating stat. C0
[kN]
D4
KGT-Spindle
ⁿ/ₐ
WG
η 1) - Efficiency. Values in brackets for version with higher transmission ratio (slow-running version)
[%]
H
Stroke 2) - Stroke pro full rotation of the input shaft
[mm]
MD
MD 3) - Required torque at max. load (only under optimum conditions)
[Nm]
AG1
A1
[mm]
AG2
A2
[mm]
AG3
A3
[mm]
A1
a1
[mm]
A2
a2
[mm]
BG1
B1
[mm]
BG2
B2
[mm]
BG3
B3
[mm]
BG4
B4
[mm]
B1
b1
[mm]
B2
b2
[mm]
B3P9
b3 - P9
[mm]
B4
b4
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
C8
C8 4) - The housing neck with the dimensions C8 and D7 is not available for all spindle sizes
[mm]
C9
C9 5) - The base plate with dimension C9 is only available on version B, with square protective tube D8
[mm]
D1H6
D1 - h6
[mm]
D2
[mm]
D3
[mm]
D5
[mm]
D6
[mm]
D7
D7 4) - The housing neck with the dimensions C8 and D7 is not available for all spindle sizes
[mm]
D8
D8 5) - The base plate with dimension C9 is only available on version B, with square protective tube D8
[mm]
SRLG
Protective Sleeve 6) - Values in brackets for version B, with square protective tube D8 to anti-rotation guide
[mm]
GEW
Weight 7) - Only weight of gearbox without spindle and accessories
[kg]
TK1
[mm]
TK2
[mm]
GW
[mm]
GWT
[mm]
ARTNR1
Product No.
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
4750011605
4750011605
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPK,...
1
6.3
11.5
16 x 5
70,1 (56,0)
1.250
3.2
80
25
24
60
10
24.0
72
120
1.5
52
18
3
13
62
35
12
19
32.0
11
6
10
33.5
M12
30
M8
48
35.0
Stroke +46 (53)
1.2
44
0
5
8
4750011605
84834025
4750022005
4750022005
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPK,...
2
7.5
14.7
20 x 5
68,8 (49,3)
1.250
7.0
100
32
28
78
11
27.5
85
140
2.0
63
20
5
15
75
45
18
19
37.5
4
6
14
42.0
M14
39
M8
57
45.0
Stroke +56 (64)
2.1
50
0
6
12
4750022005
84834025
4750032505
4750032505
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPK,...
3
8.0
16.7
25 x 5
68,8 (49,3)
0.830
16.0
130
45
31
106
12
45.0
105
195
2.0
81
36
5
15
82
50
23
22
41.0
-
8
16
50.0
M20
46
M10
-
50.5
Stroke +64 (73)
3.7
52
0
6
10
4750032505
84834025
4750033205
4750033205
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPK,...
3
8.9
24.3
32 x 5
68,8 (49,4)
0.830
16.0
130
45
31
106
12
45.0
105
195
2.0
81
36
5
15
82
50
23
22
41.0
15
8
16
50.0
M20
46
M10
76
50.5
Stroke +64 (73)
3.6
52
0
6
10
4750033205
84834025
4750044005
4750044005
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPK,...
4
19.0
66.2
40 x 5
69,6 (53,0)
0.714
34.0
180
63
39
150
15
47.5
145
240
2.5
115
36
6
16
117
65
32
29
58.5
-
10
20
65.0
M30
60
M12
-
65.0
Stroke +88 (92)
9.4
78
96
8
11
4750044005
84834025
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D