Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings MÄDLER®, inner diameter 20 - 50 mm, Clearance CN and C3
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Rolling bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/waelzlager/rillenkulg_mae_20-50mm.prj},{NB=6207-2RS-MAE},{ARTNR=6207-2RS-MAE},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{LF=Lagerluft CN},{D1=35},{D2=72},{B=17},{AUSF=beidseitig abgedichtet},{DYN=25,7},{STAT=15,2},{GRENZD=6000},{GEW=290},{D3=43.2},{D4=64.8},{RS=1.1},{CTN=84821090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LF
Clearance
ⁿ/ₐ
D1
d
[mm]
D2
D
[mm]
B
[mm]
AUSF
Version
ⁿ/ₐ
DYN
Load rating radial dyn. C
[kN]
STAT
Load rating radial stat. C0
[kN]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61804-ZZ-MAE
61804-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
32
7
Shielded on both sides
4,0
2,47
13000
20
84821090
61804-2RS-MAE
61804-2RS-MAE
Steel
Bearing steel
Clearance CN
20
32
7
Sealed on both sides
4,0
2,47
9100
20
84821090
61904-ZZ-MAE
61904-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
37
9
Shielded on both sides
6,4
3,70
12000
40
84821090
61904-2RS-MAE
61904-2RS-MAE
Steel
Bearing steel
Clearance CN
20
37
9
Sealed on both sides
6,4
3,70
8400
40
84821090
6004-ZZ-MAE
6004-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
42
12
Shielded on both sides
9,4
5,03
15000
69
84821090
6004-2RS-MAE
6004-2RS-MAE
Steel
Bearing steel
Clearance CN
20
42
12
Sealed on both sides
9,4
5,03
11000
69
84821090
6204-ZZ-MAE
6204-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
47
14
Shielded on both sides
12,8
6,65
14000
110
84821090
6204-2RS-MAE
6204-2RS-MAE
Steel
Bearing steel
Clearance CN
20
47
14
Sealed on both sides
12,8
6,65
10000
110
84821090
6304-ZZ-MAE
6304-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
52
15
Shielded on both sides
15,9
7,88
13000
140
84821090
6304-2RS-MAE
6304-2RS-MAE
Steel
Bearing steel
Clearance CN
20
52
15
Sealed on both sides
15,9
7,88
9500
140
84821090
61805-ZZ-MAE
61805-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
37
7
Shielded on both sides
4,5
3,15
10000
20
84821090
61805-2RS-MAE
61805-2RS-MAE
Steel
Bearing steel
Clearance CN
25
37
7
Sealed on both sides
4,5
3,15
7000
20
84821090
61905-ZZ-MAE
61905-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
42
9
Shielded on both sides
7,05
4,55
10000
50
84821090
61905-2RS-MAE
61905-2RS-MAE
Steel
Bearing steel
Clearance CN
25
42
9
Sealed on both sides
7,05
4,55
7000
50
84821090
6005-ZZ-MAE
6005-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
47
12
Shielded on both sides
10,1
5,85
13000
80
84821090
6005-2RS-MAE
6005-2RS-MAE
Steel
Bearing steel
Clearance CN
25
47
12
Sealed on both sides
10,1
5,85
9500
80
84821090
6205-ZZ-MAE
6205-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
52
15
Shielded on both sides
14,0
7,88
12000
130
84821090
6205-2RS-MAE
6205-2RS-MAE
Steel
Bearing steel
Clearance CN
25
52
15
Sealed on both sides
14,0
7,88
8400
130
84821090
6305-ZZ-MAE
6305-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
62
17
Shielded on both sides
20,6
11,5
10000
230
84821090
6305-2RS-MAE
6305-2RS-MAE
Steel
Bearing steel
Clearance CN
25
62
17
Sealed on both sides
20,6
11,5
7000
230
84821090
61806-ZZ-MAE
61806-ZZ-MAE
Steel
Bearing steel
Clearance CN
30
42
7
Shielded on both sides
4,70
3,65
9000
30
84821090
61806-2RS-MAE
61806-2RS-MAE
Steel
Bearing steel
Clearance CN
30
42
7
Sealed on both sides
4,70
3,65
6300
30
84821090
61906-ZZ-MAE
61906-ZZ-MAE
Steel
Bearing steel
Clearance CN
30
47
9
Shielded on both sides
7,25
5,0
8500
50
84821090
61906-2RS-MAE
61906-2RS-MAE
Steel
Bearing steel
Clearance CN
30
47
9
Sealed on both sides
7,25
5,0
6000
50
84821090
6006-ZZ-MAE
6006-ZZ-MAE
Steel
Bearing steel
Clearance CN
30
55
13
Shielded on both sides
13,2
8,3
10000
120
84821090
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D