Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PU-KSR-ERK-SA-A - PU Chain Lubrication Pinions for Single Roller Chains, Axial Lube Port
MÄDLER
Drive Element
Lubricator
Lubricating sprockets and lubricating sprockets
Powered by
CAD모델 선택
{maedler/antriebselemente/schmierstoffgeber/schmierzahnraeder_ritzel/pu_cn_src_alp.prj},{NB=68057512},{ARTNR=68057512},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Körper: offenzelliger PU-Schaum; Achse: Edelstahl; Kettenritzel: PA},{DINISO=12 B-1},{Z=8},{DA=55},{D=49.78},{D1=36},{B=71.2},{B1=5},{B2=30.0},{B3=29},{F=55.5},{G1=M6},{G2=M10},{SW=15},{GEW=80},{CTN=84799070},{NDMG1=6.000},{PITCH=0.000},{NDMG2=10.000},{X2=19.600},{X3=16.200},{F1=2.200},{F2=1.200},{LX1=1.200},{LX2=3.600},{R=8.600},{H1=2.500},{D3=27.000},{L=1.200},{L1=5.700},{SW1=3.000},{SWD=2.300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
D1
d1
[mm]
B
b
[mm]
B1
b1
[mm]
B2
b2
[mm]
B3
b3
[mm]
F
f
[mm]
G1
g1
[mm]
G2
g2
[mm]
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68057508
68057508
Multi-material product
Body: Open-cell PU foam; ...
08 B-1
12
53
49.07
39
71.2
5
30.0
29
55.5
M6
M10
15
80
84799070
68057510
68057510
Multi-material product
Body: Open-cell PU foam; ...
10 B-1
10
55
51.37
39
71.2
5
30.0
29
55.5
M6
M10
15
80
84799070
68057512
68057512
Multi-material product
Body: Open-cell PU foam; ...
12 B-1
8
55
49.78
36
71.2
5
30.0
29
55.5
M6
M10
15
80
84799070
68057516
68057516
Multi-material product
Body: Open-cell PU foam; ...
16 B-1
8
75
66.37
48
81.2
10
30.0
40
60.5
M6
M10
15
90
84799070
68057520
68057520
Multi-material product
Body: Open-cell PU foam; ...
20 B-1
8
90
82.97
59
116.4
10
49.1
50
90.7
M10x1
M16
24
350
84799070
68057524
68057524
Multi-material product
Body: Open-cell PU foam; ...
24 B-1
10
138
123.29
93
126.4
20
49.1
60
95.7
M10x1
M16
24
800
84799070
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D