Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PR-ZST-M1-M3-ST-VZGUG - Precision Gear Racks Made from Steel 16MnCr5, Tooth Area Induction Hardened, Teeth ground
MÄDLER
Drive Element
Gear Racks
Racks straight teeth
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnstangen/gerade_verzahnt/pr_zst_gv_vzgug_m1-3.prj},{NB=22868500},{ARTNR=22868500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 16MnCr5, Zahnbereich induktiv gehärtet 58 ±2 HRC, allseitig geschliffen (einschließlich Verzahnung), Verzahnungsqualität 7h25 },{FLM=Für fortlaufende Montage abgelängt},{M=1.5},{B=15},{HA=15},{H0=13.5},{NL=1000},{IL=998.4±0.30},{GEW=1.56},{Z=212},{TISTL=0.45},{L=998.7},{T0=4.7124},{R=0.20},{TYP=2},{LL=999.026},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FLM
Installation version
ⁿ/ₐ
M
Module
ⁿ/ₐ
B
b
[mm]
HA
ha -0,1
[mm]
H0
h0
[mm]
NL
Nominal length L
[mm]
IL
Effective Length
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
22468300
22468300
Steel
Steel 16MnCr5, Tooth Area...
Not cut for continuous li...
1.0
15
15
14.0
500
500,0+1
0.81
84839089
22868300
22868300
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
1.5
15
15
13.5
500
499,1±0.30
0.78
84839089
22868500
22868500
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
1.5
15
15
13.5
1000
998.4±0.30
1.56
84839089
24168300
24168300
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
2.0
20
20
18.0
500
502,1±0.30
1.40
84839089
24168500
24168500
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
2.0
20
20
18.0
1000
998,5±0.30
2.53
84839089
24368300
24368300
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
3.0
25
25
22.0
500
498,9±0.30
2.12
84839089
24368500
24368500
Steel
Steel 16MnCr5, Tooth Area...
Cut for continuous linkin...
3.0
25
25
22.0
1000
998,4±0.30
4.22
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D