Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PR-WLS-NIEDRIG - Precision Shaft Steel with Shaft Support, Low Version
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/pr-wls_u_niedrig.prj},{NB=64744005},{ARTNR=64744005},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Unterstützung: Stranggepresstes Aluminium, Welle: Stahl 1.1213 (CF53), gehärtet und geschliffen},{LL=600},{D=40},{A=30},{A1=15.0},{H=39.0},{H1=4},{J=100},{M=M12},{N=13.5},{L=38.0},{W=15.0},{GEW=6.44},{MM=12},{H2=1.0},{GRAD=25},{CTN=84831095}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LL
Length
[mm]
D
d
[mm]
A
[mm]
A1
[mm]
H
H ±0.15
[mm]
H1
[mm]
J
[mm]
M
[mm]
N
[mm]
L
[mm]
W
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64741205
64741205
Aluminium
Shaft support: Extruded a...
600
12
11
5.5
14.5
3
75
M4
4.5
15.5
5.4
0.66
84831095
64741605
64741605
Aluminium
Shaft support: Extruded a...
600
16
14
7.0
18.0
3
75
M5
5.5
16.0
7.0
1.20
84831095
64742005
64742005
Aluminium
Shaft support: Extruded a...
600
20
17
8.5
22.0
3
75
M6
6.6
20.0
8.1
1.79
84831095
64742505
64742505
Aluminium
Shaft support: Extruded a...
600
25
21
10.5
26.0
3
75
M8
9.0
25.0
10.3
2.67
84831095
64743005
64743005
Aluminium
Shaft support: Extruded a...
600
30
23
11.5
30.0
3
100
M10
11.0
30.0
11.0
3.76
84831095
64744005
64744005
Aluminium
Shaft support: Extruded a...
600
40
30
15.0
39.0
4
100
M12
13.5
38.0
15.0
6.44
84831095
64741206
64741206
Aluminium
Shaft support: Extruded a...
1200
12
11
5.5
14.5
3
75
M4
4.5
15.5
5.4
1.32
84831095
64741606
64741606
Aluminium
Shaft support: Extruded a...
1200
16
14
7.0
18.0
3
75
M5
5.5
16.0
7.0
2.40
84831095
64742006
64742006
Aluminium
Shaft support: Extruded a...
1200
20
17
8.5
22.0
3
75
M6
6.6
20.0
8.1
3.58
84831095
64742506
64742506
Aluminium
Shaft support: Extruded a...
1200
25
21
10.5
26.0
3
75
M8
9.0
25.0
10.3
5.34
84831095
64743006
64743006
Aluminium
Shaft support: Extruded a...
1200
30
23
11.5
30.0
3
100
M10
11.0
30.0
11.0
7.52
84831095
64744006
64744006
Aluminium
Shaft support: Extruded a...
1200
40
30
15.0
39.0
4
100
M12
13.5
38.0
15.0
12.88
84831095
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D