lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MW-ZR-T-PAZ - Open-Length Timing Belts from Polyurethane (TPU), weldable, PAZ = Polyamide Fabric on tooth side, T Open-Length Timing Belts PAZ
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile T
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/t-profil/zr_t-profil_paz.prj},{NB=16288001},{ARTNR=16288001},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Thermoplastisches Polyurethan (TPU) mit Stahlzugstrang, mit grünem Polyamidgewebe auf der Zahnseite},{PR=T5},{RB=50},{RL=100},{ZRK=1650},{T=5},{HT=1.2},{BETA=40°},{GEW=126},{PKL=16289901},{GH=2.2},{ZL=2.65},{R1=0.4},{R2=0.4},{CTN=39269097},{TEXT=Meterware aus TPU-PAZ}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
RB
Timing Belt Width
[mm]
RL
max. Roller Length
[m]
ZRK
perm. Tensile Force for Belt 1) - Non-Welds. Welding reduces the permissible tensile force by 50%
[N]
T
t - Tooth pitch
[mm]
HT
ht - Tooth depth
[mm]
HR
hr - Back height
[mm]
BETA
Angle β
[Grad]
GEW
Weight
[g/m]
PKL
Matching Fixing Plate 2) Product No. - look at catalog page 171
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
16260001
16260001
Plastic white
Thermoplastic polyurethan...
10 T5 open length made of...
T5
10
100
330
5
1.2
1.0
40°
25
16269900
39269097
16270001
16270001
Plastic white
Thermoplastic polyurethan...
16 T5 open length made of...
T5
16
100
528
5
1.2
1.0
40°
40
16279900
39269097
16280001
16280001
Plastic white
Thermoplastic polyurethan...
25 T5 open length made of...
T5
25
100
825
5
1.2
1.0
40°
63
16289900
39269097
16287001
16287001
Plastic white
Thermoplastic polyurethan...
32 T5 open length made of...
T5
32
100
1056
5
1.2
1.0
40°
80
16289800
39269097
16288001
16288001
Plastic white
Thermoplastic polyurethan...
50 T5 open length made of...
T5
50
100
1650
5
1.2
1.0
40°
126
16289901
39269097
16460001
16460001
Plastic white
Thermoplastic polyurethan...
16 T10 open length made o...
T10
16
100
1248
10
2.5
2.0
40°
77
16469900
39269097
16470001
16470001
Plastic white
Thermoplastic polyurethan...
25 T10 open length made o...
T10
25
100
1950
10
2.5
2.0
40°
120
16479900
39269097
16480001
16480001
Plastic white
Thermoplastic polyurethan...
32 T10 open length made o...
T10
32
100
2495
10
2.5
2.0
40°
154
16489900
39269097
16485501
16485501
Plastic white
Thermoplastic polyurethan...
40 T10 open length made o...
T10
40
100
3120
10
2.5
2.0
40°
192
16489901
39269097
16486001
16486001
Plastic white
Thermoplastic polyurethan...
50 T10 open length made o...
T10
50
100
3900
10
2.5
2.0
40°
240
16499900
39269097
16490001
16490001
Plastic white
Thermoplastic polyurethan...
100 T10 open length made ...
T10
100
100
7800
10
2.5
2.0
40°
480
-
39269097
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D