Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKL-KB-3-A-DLD - Linear Bearings KB-3-A ISO Series 3, Premium, Self-Aligning, Closed Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearings ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlager_iso_3/lkl_kb-3-a_dld_geschl.prj},{NB=64612006},{ARTNR=64612006},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff blau},{MAT=Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=Reihe 3 ISO Norm 10285 in Premium-Qualität, geschlossen, mit Fluchtungsfehlerausgleich bis ±0.5°, mit berührenden Doppellippendichtungen},{FW=20},{D=32},{C=45},{C3=28.3},{E=0.0},{WINKELA=0},{TZD=2550},{TZS=1800},{GEW=55},{ARTNR1=61743200},{GEW1=3.6},{D2=30.3},{M=1.60},{CTN=84829900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
C
C -0.02
[mm]
C3
C3 -0.02
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
ARTNR1
Product No. Retaining Ring DIN 471
ⁿ/ₐ
GEW1
Weight circlip
[g]
CTN
Customs tariff number
ⁿ/ₐ
64611206
64611206
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
12
22
32
20.3
1220
930
20
61742200
1.7
84829900
64611606
64611606
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
16
26
36
22.3
1400
1060
25
61742600
2.1
84829900
64612006
64612006
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
20
32
45
28.3
2550
1800
55
61743200
3.6
84829900
64612506
64612506
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
25
40
58
40.4
3800
2320
106
61744000
6.3
84829900
64613006
64613006
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
30
47
68
48.4
5600
3750
120
61744700
7.8
84829900
64614006
64614006
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
40
62
80
56.3
9650
5700
200
61746200
14.4
84829900
64615006
64615006
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
50
75
100
72.3
11200
6950
440
61747500
21.0
84829900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D