Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-SPV-3:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio 3:1, Steel 42CrMo4 / 16MnCr5
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_stahl_spiralverzahnt/krs_spv_3zu1.prj},{NB=38607400},{ARTNR=38607400},{M=2.0000},{DAK=35.5},{DAG=96.0},{DK=32.0},{DG=96.0},{NDK=22},{NDG=48},{NLK=11.00},{NLG=19.00},{L1K=24.0},{L1G=25.0},{LK=25.60},{LG=29.40},{SK=14.7},{SG=25.7},{BK=13},{BG=13},{BH7K=8},{BH7G=20},{EK=60.52},{EG=40.00},{MDK=25.4},{MDG=76.3},{GEW=638},{Z=30},{ADK=94.96},{GK=0.0},{SS=0.00},{LL=0.00},{ZKA=97.00},{ZKI=72.10},{KN=17.000},{KV=73.000},{FN=1.0},{RN=0.4},{CTN=84839089},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 16MnCr5, Zahnflanken einsatzgehärtet},{HW=** Geschliffene Nabenanlageflächen und Bohrungen},{US=3 : 1},{ZZ=10 / 30},{TYP=X},{TYP1=4},{TN1=krg1_spv_3zu1_2_30zz},{TN2=krk2_spv_3zu1_2_30zz}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2023. 4. 11. 이후 제품이 중단되었습니다.
대체 부품
교체 부품을 사용해야 합니까?
38607500
MÄDLER
10.04.2024
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
ZZ
Number of teeth
ⁿ/ₐ
DAK
da
[mm]
DAG
da
[mm]
DK
d
[mm]
DG
d
[mm]
NDK
ND
[mm]
NDG
ND
[mm]
NLK
NL
[mm]
NLG
NL
[mm]
L1K
L1
[mm]
L1G
L1
[mm]
LK
L
[mm]
LG
L
[mm]
SK
S1) - Theoretical dimensions, from module 2, tips of teeth levelled
[mm]
SG
S1) - Theoretical dimensions, from module 2, tips of teeth levelled
[mm]
BK
b
[mm]
BG
b
[mm]
BH7K
B - H7
[mm]
BH7G
B - H7
[mm]
EK
E
[mm]
EG
E
[mm]
MDK
perm. Torque* - Basis for calculations see page 274
[Nm]
MDG
perm. Torque* - Basis for calculations see page 274
[Nm]
GEW
Weight per pair
[g]
CTN
Customs tariff number
ⁿ/ₐ
38537800
38537800
Steel
Steel 42CrMo4, teeth indu...
-
3 : 1
0.6000
20 / 60
19.1
54.3
18.0
54.0
15
45
7.50
8.00
17.7
16.0
17.70
19.70
8.2
16.6
10
10
6
10
35.00
25.00
2.1
6.3
175
84839089
38558400
38558400
Steel
Steel 42CrMo4, teeth indu...
-
3 : 1
1.0000
16 / 48
26.1
72.5
24.0
72.0
20
50
8.30
8.00
22.0
18.0
22.60
21.30
9.3
16.8
14
14
8
12
45.00
28.00
5.8
17.4
380
84839089
38567800
38567800
Steel
Steel 42CrMo4, teeth indu...
-
3 : 1
1.3000
11 / 33
25.1
66.6
22.0
60.0
19
40
6.00
8.00
17.0
17.0
17.90
20.40
7.5
16.9
11
11
8
12
40.00
27.00
7.7
23.1
320
84839089
38577400
38577400
Steel
Steel 42CrMo4, teeth indu...
-
3 : 1
1.5000
10 / 30
26.0
66.6
22.0
66.0
17
40
8.00
8.00
19.0
17.0
20.10
21.30
9.6
17.8
11
11
8
12
42.00
28.00
9.1
27.3
380
84839089
38607400
38607400
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
3 : 1
2.0000
10 / 30
35.5
96.0
32.0
96.0
22
48
11.00
19.00
24.0
25.0
25.60
29.40
14.7
25.7
13
13
8
20
60.52
40.00
25.4
76.3
638
84839089
38607500
38607500
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
3 :1
2.2291
9 / 27
36.5
96.0
32.0
96.0
22
48
11.00
19.00
24.0
25.0
25.80
29.50
15.4
25.5
13
13
8
20
60.52
40.00
28.0
84.0
638
84839089
38617400
38617400
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
3 :1
2.5000
10 / 30
42.0
113.0
37.5
112.5
27
54
12.15
24.00
26.5
32.0
28.80
37.60
16.2
33.3
15
15
12
25
69.84
50.00
45.8
137.4
1100
84839089
38617500
38617500
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
3 :1
2.5736
9 / 27
42.0
113.0
37.5
112.5
27
54
12.00
24.00
26.5
32.0
28.64
38.41
15.1
33.9
15
15
12
25
69.84
50.00
46.0
138.0
1100
84839089
38657400
38657400
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
3 :1
3.5000
10 / 30
59.0
158.0
52.5
157.5
40
70
12.00
29.00
33.0
40.0
36.10
48.00
17.2
41.7
22
22
16
30
92.64
65.00
132.0
396.0
2700
84839089
38657500
38657500
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
3 :1
3.5000
9 /27
59.0
158.5
52.5
157.5
40
70
12.00
29.00
33.0
40.0
36.20
47.90
18.9
41.2
22
22
16
30
92.64
65.00
132.0
396.0
2700
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D