Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-SATZ-DREIF - Sprocket sets for chain tensioner, triple
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/kr-satz_dreif.prj},{NB=14053501_0_0},{ARTNR=14053501},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Kettenräder: Stahl St40/50, Kugellager: Wälzlagerstahl, Schraube/Muttern: Stahl verzinkt},{HW=* Passendes Spannelement Art. 140 802 12.},{PSE=2* und 3},{DINISONR=08 B-3},{Z=15},{TK=61.09},{LKR=0.00},{LBM=0.00},{L=80},{W=M12},{GEW=0.50},{LKR0=0.000},{LKRE=22.200},{PPATH=kr-satz_dreif_sbl.prj},{CTN=84839089},{DIST=4.350}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
PSE
Size - Matching Tensioning Element
ⁿ/ₐ
DINISONR
DIN ISO-No.
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TK
Pitch-Ø
[mm]
L
[mm]
W
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14053101
14053101
Steel
Sprockets: Steel St40/50,...
-
2
06 B-3
15
45.81
70
M10
0.25
84839089
14053501
14053501
Steel
Sprockets: Steel St40/50,...
* Matching tensioning ele...
2* and 3
08 B-3
15
61.09
80
M12
0.50
84839089
14053601
14053601
Steel
Sprockets: Steel St40/50,...
-
3
10 B-3
15
76.36
80
M12
0.95
84839089
14053701
14053701
Steel
Sprockets: Steel St40/50,...
-
4
12 B-3
15
91.63
120
M20
1.50
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D