Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRS-TLG-4MM - Sprockets KRS with One-Sided Hub, Pitch 4mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/krs_4mm.prj},{NB=10002300},{ARTNR=10002300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=Teilung 4mm},{AUSF=KRS},{Z=23},{DA=31.1},{D=29.38},{ND=22.0},{B=8},{L=14},{GEW=41},{RD=2.5},{B1=2.45},{C=0.33},{R3=3.75},{H=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10001200
10001200
Steel
Steel C45, not hardened
Pitch 4mm
KRS
12
16.9
15.45
10.0
5
11
8
84839089
10001300
10001300
Steel
Steel C45, not hardened
Pitch 4mm
KRS
13
18.2
16.71
11.0
5
12
8
84839089
10001400
10001400
Steel
Steel C45, not hardened
Pitch 4mm
KRS
14
19.5
17.98
12.5
5
12
11
84839089
10001500
10001500
Steel
Steel C45, not hardened
Pitch 4mm
KRS
15
20.8
19.24
13.5
5
12
14
84839089
10001700
10001700
Steel
Steel C45, not hardened
Pitch 4mm
KRS
17
23.4
21.77
16.0
5
12
19
84839089
10001900
10001900
Steel
Steel C45, not hardened
Pitch 4mm
KRS
19
26.0
24.30
18.0
8
12
22
84839089
10002100
10002100
Steel
Steel C45, not hardened
Pitch 4mm
KRS
21
28.5
26.84
20.0
8
12
28
84839089
10002300
10002300
Steel
Steel C45, not hardened
Pitch 4mm
KRS
23
31.1
29.38
22.0
8
14
41
84839089
10002400
10002400
Steel
Steel C45, not hardened
Pitch 4mm
KRS
24
32.4
30.65
25.0
8
14
51
84839089
10002500
10002500
Steel
Steel C45, not hardened
Pitch 4mm
KRS
25
33.7
31.94
25.0
8
14
52
84839089
10003000
10003000
Steel
Steel C45, not hardened
Pitch 4mm
KRS
30
40.1
38.27
28.0
8
14
71
84839089
10003800
10003800
Steel
Steel C45, not hardened
Pitch 4mm
KRS
38
50.3
48.44
32.0
8
16
112
84839089
10004500
10004500
Steel
Steel C45, not hardened
Pitch 4mm
KRS
45
59.2
57.34
38.0
8
16
161
84839089
10005700
10005700
Steel
Steel C45, not hardened
Pitch 4mm
KRS
57
74.5
72.61
50.0
8
16
276
84839089
10007600
10007600
Steel
Steel C45, not hardened
Pitch 4mm
KRS
76
98.7
96.79
63.0
8
18
508
84839089
10008300
10008300
Steel
Steel C45, not hardened
Pitch 4mm
KRS
95
122.9
121.00
63.0
10
18
582
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D