Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRS-16B-1 - Sprockets KRS with One-Sided Hub, ISO 16 B-1, Pitch 1“ x 17.02mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/krs_1x17-02mm.prj},{NB=10812300},{ARTNR=10812300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 16 B-1},{AUSF=KRS},{Z=23},{DA=197.5},{D=186.53},{ND=110},{B=20},{L=50},{GEW=5.59},{RD=15.88},{B1=16.2},{C=2.5},{R3=26},{H=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10810800
10810800
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
8
77.0
66.37
42
16
35
0.50
84839089
10810900
10810900
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
9
85.0
74.37
50
16
35
0.69
84839089
10811000
10811000
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
10
93.0
82.19
55
16
35
0.87
84839089
10811100
10811100
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
11
99.5
90.14
61
16
40
1.18
84839089
10811200
10811200
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
12
109.0
98.14
69
16
40
1.46
84839089
10811300
10811300
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
13
117.0
106.12
78
16
40
1.81
84839089
10811400
10811400
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
14
125.0
114.15
84
16
40
2.10
84839089
10811500
10811500
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
15
133.0
122.17
92
16
40
2.49
84839089
10811600
10811600
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
16
141.0
130.20
100
20
45
3.19
84839089
10811700
10811700
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
17
149.0
138.22
100
20
45
3.36
84839089
10811800
10811800
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
18
157.0
146.28
100
20
45
3.61
84839089
10811900
10811900
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
19
165.2
154.33
100
20
45
3.82
84839089
10812000
10812000
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
20
173.2
162.38
100
20
45
4.07
84839089
10812100
10812100
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
21
181.2
170.43
110
20
50
5.03
84839089
10812200
10812200
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
22
189.3
178.48
110
20
50
5.36
84839089
10812300
10812300
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
23
197.5
186.53
110
20
50
5.59
84839089
10812400
10812400
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
24
205.5
194.59
110
20
50
5.95
84839089
10812500
10812500
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
25
213.5
202.66
110
20
50
6.21
84839089
10812600
10812600
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
26
221.6
210.72
120
20
50
7.02
84839089
10812700
10812700
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
27
229.6
218.79
120
20
50
7.27
84839089
10812800
10812800
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
28
237.7
226.85
120
20
50
7.68
84839089
10813000
10813000
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
30
254.0
243.00
120
20
50
8.42
84839089
10813200
10813200
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
32
270.0
259.13
120
25
50
9.25
84839089
10813400
10813400
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
34
287.0
275.28
120
25
50
9.93
84839089
10813500
10813500
Steel
Steel C45, not hardened
ISO 16 B-1
KRS
35
296.2
283.36
120
25
50
10.47
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D