Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRS-12B-1 - Sprockets KRS with One-Sided Hub, ISO 12 B-1, Pitch 3/4 x 7/16“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/krs_3-4x7-16.prj},{NB=10712400},{ARTNR=10712400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 12 B-1},{AUSF=KRS},{Z=24},{DA=153.9},{D=145.94},{ND=90},{B=20},{L=40},{GEW=2.68},{RD=12.07},{B1=11.100},{C=2},{R3=19},{H=0},{TYP=1},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10710800
10710800
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
8
57.6
49.78
31
12
30
0.22
84839089
10710900
10710900
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
9
62.0
55.70
37
12
30
0.30
84839089
10711000
10711000
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
10
69.0
61.64
42
12
30
0.39
84839089
10711100
10711100
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
11
75.0
67.61
46
16
35
0.53
84839089
10711200
10711200
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
12
81.5
73.61
52
16
35
0.67
84839089
10711300
10711300
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
13
87.5
79.59
58
16
35
0.83
84839089
10711400
10711400
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
14
93.6
85.61
64
16
35
1.00
84839089
10711500
10711500
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
15
99.8
91.63
70
16
35
1.18
84839089
10711600
10711600
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
16
105.5
97.65
75
16
35
1.35
84839089
10711700
10711700
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
17
111.5
103.67
80
16
35
1.53
84839089
10711800
10711800
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
18
118.0
109.71
80
16
35
1.61
84839089
10711900
10711900
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
19
124.2
115.75
80
16
35
1.72
84839089
10712000
10712000
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
20
129.7
121.78
80
16
35
1.80
84839089
10712100
10712100
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
21
136.0
127.82
90
20
40
2.35
84839089
10712200
10712200
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
22
141.8
133.86
90
20
40
2.47
84839089
10712300
10712300
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
23
149.0
139.90
90
20
40
2.55
84839089
10712400
10712400
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
24
153.9
145.94
90
20
40
2.68
84839089
10712500
10712500
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
25
160.0
152.00
90
20
40
2.78
84839089
10712600
10712600
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
26
165.9
158.04
95
20
40
3.09
84839089
10712700
10712700
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
27
172.3
164.09
95
20
40
3.20
84839089
10712800
10712800
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
28
178.0
170.13
95
20
40
3.35
84839089
10713000
10713000
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
30
190.5
182.25
95
20
40
3.61
84839089
10713200
10713200
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
32
203.3
194.35
100
20
40
4.10
84839089
10713400
10713400
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
34
214.6
206.46
100
20
40
4.45
84839089
10713500
10713500
Steel
Steel C45, not hardened
ISO 12 B-1
KRS
35
221.0
212.52
100
20
40
4.62
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D