Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRS-10B-1 - Sprockets KRS with One-Sided Hub, ISO 06 B-1, Pitch 5/8 x 3/8“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/krs_5-8x3-8.prj},{NB=10612300},{ARTNR=10612300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 10 B-1},{AUSF=KRS},{Z=23},{DA=123.4},{D=116.58},{ND=80},{B=16},{L=30},{GEW=1.47},{RD=10.16},{B1=9.1},{C=1.6},{R3=16},{H=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
[mm]
AUSF
Version
[mm]
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10610800
10610800
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
8
47.0
41.48
25
10
25
0.12
84839089
10610900
10610900
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
9
52.6
46.42
30
10
25
0.17
84839089
10611000
10611000
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
10
57.5
51.37
35
10
25
0.23
84839089
10611100
10611100
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
11
63.0
56.34
37
12
30
0.30
84839089
10611200
10611200
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
12
68.0
61.34
42
12
30
0.38
84839089
10611300
10611300
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
13
73.0
66.32
47
12
30
0.47
84839089
10611400
10611400
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
14
78.0
71.34
52
12
30
0.57
84839089
10611500
10611500
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
15
83.0
76.36
57
12
30
0.68
84839089
10611600
10611600
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
16
88.0
81.37
60
12
30
0.76
84839089
10611700
10611700
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
17
93.0
86.39
60
12
30
0.81
84839089
10611800
10611800
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
18
98.3
91.42
70
14
30
1.02
84839089
10611900
10611900
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
19
103.3
96.45
70
14
30
1.07
84839089
10612000
10612000
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
20
108.4
101.49
75
14
30
1.22
84839089
10612100
10612100
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
21
113.4
106.52
75
16
30
1.25
84839089
10612200
10612200
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
22
118.0
111.55
80
16
30
1.40
84839089
10612300
10612300
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
23
123.4
116.58
80
16
30
1.47
84839089
10612400
10612400
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
24
128.3
121.62
80
16
30
1.53
84839089
10612500
10612500
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
25
134.0
126.66
80
16
30
1.59
84839089
10612600
10612600
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
26
139.0
131.70
85
20
35
1.97
84839089
10612700
10612700
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
27
144.0
136.75
85
20
35
2.05
84839089
10612800
10612800
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
28
148.7
141.78
90
20
35
2.24
84839089
10613000
10613000
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
30
158.8
151.87
90
20
35
2.43
84839089
10613200
10613200
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
32
168.9
161.95
95
20
35
2.73
84839089
10613400
10613400
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
34
179.0
172.05
95
20
35
2.90
84839089
10613500
10613500
Steel
Steel C45, not hardened
ISO 10 B-1
KRS
35
184.1
177.10
95
20
35
2.98
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D