Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRF-20B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 20 B-1, Pitch 1 1/4 x 3/4“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRF, finished
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krf_fertigbearbeitet/krf_1_1-4x3-4.prj},{NB=10981460},{ARTNR=10981460},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 20 B-1},{AUSF=KRF - A / einbaufertig},{Z=14},{B=60},{DA=157.8},{D=142.68},{ND=108},{L=45},{K=18},{T2=4.4},{M=M12},{GEW=2.97},{RD=19.05},{B1=18.5},{C=3.5},{R3=32},{MM=12},{MK=10.11},{AGW=13.25},{BF=0},{DK=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
[Artikelnummer]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
[Ausführung]
Z
Number of teeth
ⁿ/ₐ
B
Bore B - H7
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
K
K - H9
[mm]
T2
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10980925
10980925
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
9
25
108.0
92.84
63
40
8
3.3
M6
1.21
84839089
10980930
10980930
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
9
30
108.0
92.84
63
40
8
3.3
M6
1.14
84839089
10980932
10980932
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
9
32
108.0
92.84
63
40
10
3.3
M8
1.11
84839089
10980935
10980935
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
9
35
108.0
92.84
63
40
10
3.3
M8
1.06
84839089
10980938
10980938
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
9
38
108.0
92.84
63
40
10
3.3
M8
1.00
84839089
10981025
10981025
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
10
25
117.9
102.74
70
40
8
3.3
M6
1.53
84839089
10981030
10981030
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
10
30
117.9
102.74
70
40
8
3.3
M6
1.47
84839089
10981032
10981032
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
10
32
117.9
102.74
70
40
10
3.3
M8
1.44
84839089
10981035
10981035
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
10
35
117.9
102.74
70
40
10
3.3
M8
1.39
84839089
10981038
10981038
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
10
38
117.9
102.74
70
40
10
3.3
M8
1.33
84839089
10981125
10981125
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
25
127.8
112.68
77
45
8
3.3
M6
2.05
84839089
10981128
10981128
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
28
127.8
112.68
77
45
8
3.3
M6
2.02
84839089
10981130
10981130
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
30
127.8
112.68
77
45
8
3.3
M6
1.98
84839089
10981132
10981132
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
32
127.8
112.68
77
45
10
3.3
M8
1.96
84839089
10981135
10981135
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
35
127.8
112.68
77
45
10
3.3
M8
1.88
84839089
10981138
10981138
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
38
127.8
112.68
77
45
10
3.3
M8
1.83
84839089
10981140
10981140
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
40
127.8
112.68
77
45
12
3.3
M10
1.78
84839089
10981142
10981142
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
42
127.8
112.68
77
45
12
3.3
M10
1.73
84839089
10981145
10981145
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
45
127.8
112.68
77
45
14
3.8
M12
1.65
84839089
10981150
10981150
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
11
50
127.8
112.68
82
45
14
3.8
M12
1.66
84839089
10981160
10981160
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - B / Ready-to-instal...
11
60
127.8
112.68
93
45
18
4.4
M12
1.65
84839089
10981225
10981225
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
12
25
138.8
122.68
88
45
8
3.3
M6
2.61
84839089
10981228
10981228
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
12
28
138.8
122.68
88
45
8
3.3
M6
2.57
84839089
10981230
10981230
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
12
30
138.8
122.68
88
45
8
3.3
M6
2.54
84839089
10981232
10981232
Steel
Steel C45, Teeth inductio...
ISO 20 B-1
KRF - A / Ready-to-instal...
12
32
138.8
122.68
88
45
10
3.3
M8
2.50
84839089
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D