Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRF-16B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 16 B-1, Pitch 1“ x 17.02mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRF, finished
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krf_fertigbearbeitet/krf_1x17-02mm.prj},{NB=10881845},{ARTNR=10881845},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 16 B-1},{AUSF=KRF - A / einbaufertig},{Z=18},{B=45},{DA=157.0},{D=146.28},{ND=100},{L=45},{K=14},{T2=3.8},{M=M12},{GEW=3.188},{RD=15.88},{B1=16.2},{C=2.5},{R3=26},{MM=12},{MK=10.11},{AGW=14.4},{BF=0},{DK=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
[Artikelnummer]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Bore B - H7
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
K
K - H9
[mm]
T2
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10881125
10881125
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
25
99.5
90.14
61
40
8
3.3
M6
1.124
84839089
10881128
10881128
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
28
99.5
90.14
61
40
8
3.3
M6
1.124
84839089
10881130
10881130
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
30
99.5
90.14
61
40
8
3.3
M6
1.060
84839089
10881132
10881132
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
32
99.5
90.14
61
40
10
3.3
M8
0.876
84839089
10881135
10881135
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
35
99.5
90.14
61
40
10
3.3
M8
0.876
84839089
10881138
10881138
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
38
99.5
90.14
65
40
10
3.3
M8
0.876
84839089
10881140
10881140
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
40
99.5
90.14
67
40
12
3.3
M10
0.882
84839089
10881142
10881142
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - B / Ready-to-instal...
11
42
99.5
90.14
69
40
12
3.3
M10
0.882
84839089
10881225
10881225
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
25
109.0
98.14
69
40
8
3.3
M6
1.418
84839089
10881228
10881228
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
28
109.0
98.14
69
40
8
3.3
M6
1.418
84839089
10881230
10881230
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
30
109.0
98.14
69
40
8
3.3
M6
1.350
84839089
10881232
10881232
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
32
109.0
98.14
69
40
10
3.3
M8
1.268
84839089
10881235
10881235
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
35
109.0
98.14
69
40
10
3.3
M8
1.268
84839089
10881238
10881238
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
38
109.0
98.14
69
40
10
3.3
M8
1.268
84839089
10881240
10881240
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
40
109.0
98.14
69
40
12
3.3
M10
1.166
84839089
10881242
10881242
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
42
109.0
98.14
69
40
12
3.3
M10
1.166
84839089
10881325
10881325
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
25
117.0
106.12
78
40
8
3.3
M6
1.588
84839089
10881328
10881328
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
28
117.0
106.12
78
40
8
3.3
M6
1.588
84839089
10881330
10881330
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
30
117.0
106.12
78
40
8
3.3
M6
1.626
84839089
10881332
10881332
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
32
117.0
106.12
78
40
10
3.3
M8
1.608
84839089
10881335
10881335
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
35
117.0
106.12
78
40
10
3.3
M8
1.608
84839089
10881338
10881338
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
38
117.0
106.12
78
40
10
3.3
M8
1.608
84839089
10881340
10881340
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
40
117.0
106.12
78
40
12
3.3
M10
1.506
84839089
10881342
10881342
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
42
117.0
106.12
78
40
12
3.3
M10
1.506
84839089
10881345
10881345
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
45
117.0
106.12
78
40
14
3.8
M12
1.506
84839089
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D