Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRF-10B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 10 B-1, Pitch 5/8 x 3/8“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRF, finished
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krf_fertigbearbeitet/krf_5-8x3-8.prj},{NB=10681838},{ARTNR=10681838},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 10 B-1},{AUSF=KRF - A / einbaufertig},{Z=18},{B=38},{DA=98.3},{D=91.42},{ND=70},{L=30},{K=10},{T2=3.3},{M=M8},{GEW=0.840},{RD=10.16},{B1=9.1},{C=1.6},{R3=16},{MM=8},{MK=6.65},{AGW=10.45},{BF=0},{DK=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Bore B - H7
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
K
K - H9
[mm]
T2
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10681015
10681015
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
10
15
57.5
51.37
35
25
5
2.3
M4
0.202
84839089
10681016
10681016
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
10
16
57.5
51.37
35
25
5
2.3
M4
0.202
84839089
10681018
10681018
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
10
18
57.5
51.37
35
25
6
2.8
M5
0.202
84839089
10681019
10681019
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
10
19
57.5
51.37
35
25
6
2.8
M5
0.186
84839089
10681020
10681020
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
10
20
57.5
51.37
35
25
6
2.8
M5
0.184
84839089
10681024
10681024
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - B / Ready-to-instal...
10
24
57.5
51.37
42
25
8
3.3
M6
0.184
84839089
10681115
10681115
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
11
15
63.0
56.34
37
30
5
2.3
M4
0.260
84839089
10681116
10681116
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
11
16
63.0
56.34
37
30
5
2.3
M4
0.260
84839089
10681118
10681118
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
11
18
63.0
56.34
37
30
6
2.8
M5
0.260
84839089
10681119
10681119
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
11
19
63.0
56.34
37
30
6
2.8
M5
0.260
84839089
10681120
10681120
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
11
20
63.0
56.34
37
30
6
2.8
M5
0.260
84839089
10681124
10681124
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - B / Ready-to-instal...
11
24
63.0
56.34
42
30
8
3.3
M6
0.260
84839089
10681125
10681125
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - B / Ready-to-instal...
11
25
63.0
56.34
42
30
8
3.3
M6
0.280
84839089
10681128
10681128
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - B / Ready-to-instal...
11
28
63.0
56.34
45
30
8
3.3
M6
0.280
84839089
10681130
10681130
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - B / Ready-to-instal...
11
30
63.0
56.34
45
30
8
3.3
M6
0.280
84839089
10681215
10681215
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
12
15
68.0
61.34
42
30
5
2.3
M4
0.344
84839089
10681216
10681216
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
12
16
68.0
61.34
42
30
5
2.3
M4
0.344
84839089
10681218
10681218
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
12
18
68.0
61.34
42
30
6
2.8
M5
0.344
84839089
10681219
10681219
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
12
19
68.0
61.34
42
30
6
2.8
M5
0.344
84839089
10681220
10681220
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
12
20
68.0
61.34
42
30
6
2.8
M5
0.344
84839089
10681222
10681222
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
12
22
68.0
61.34
42
30
6
2.8
M5
0.344
84839089
10681224
10681224
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
12
24
68.0
61.34
42
30
8
3.3
M6
0.300
84839089
10681225
10681225
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - A / Ready-to-instal...
12
25
68.0
61.34
44
30
8
3.3
M6
0.300
84839089
10681228
10681228
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - B / Ready-to-instal...
12
28
68.0
61.34
47
30
8
3.3
M6
0.300
84839089
10681230
10681230
Steel
Steel C45, Teeth inductio...
ISO 10 B-1
KRF - B / Ready-to-instal...
12
30
68.0
61.34
49
30
8
3.3
M6
0.322
84839089
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D