Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRF-06B-1-C45 - Sprockets KRF, Teeth Hardened, ISO 06 B-1, Pitch 3/8 x 7/32"
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRF, finished
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krf_fertigbearbeitet/krf_3-8x7-32.prj},{NB=10181825},{ARTNR=10181825},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 06 B-1},{AUSF=KRF - A / einbaufertig},{Z=18},{B=25},{DA=58.6},{D=54.85},{ND=43},{L=28},{K=8},{T2=3.3},{M=M6},{GEW=0.242},{RD=6.35},{B1=5.3},{C=1},{R3=10},{MM=6},{MK=4.92},{DK=0},{BF=0.0},{AGW=11.3},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Bore B - H7
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
K
K - H9
[mm]
T2
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10181010
10181010
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
10
10
34.0
30.82
24
22
3
1.4
M3
0.066
84839089
10181011
10181011
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
10
11
34.0
30.82
24
22
4
1.8
M3
0.066
84839089
10181012
10181012
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
10
12
34.0
30.82
26
22
4
1.8
M3
0.066
84839089
10181014
10181014
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
10
14
34.0
30.82
29
22
5
2.3
M4
0.068
84839089
10181110
10181110
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
11
10
37.0
33.80
24
25
3
1.4
M3
0.144
84839089
10181112
10181112
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
11
12
37.0
33.80
26
25
4
1.8
M3
0.144
84839089
10181114
10181114
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
11
14
37.0
33.80
29
25
5
2.3
M4
0.144
84839089
10181115
10181115
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
11
15
37.0
33.80
30
25
5
2.3
M4
0.088
84839089
10181116
10181116
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
11
16
37.0
33.80
31
25
5
2.3
M4
0.088
84839089
10181210
10181210
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
12
10
40.0
36.80
25
25
3
1.4
M3
0.102
84839089
10181212
10181212
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
12
12
40.0
36.80
26
25
4
1.8
M3
0.102
84839089
10181214
10181214
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
12
14
40.0
36.80
29
25
5
2.3
M4
0.108
84839089
10181215
10181215
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
12
15
40.0
36.80
30
25
5
2.3
M4
0.110
84839089
10181216
10181216
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
12
16
40.0
36.80
31
25
5
2.3
M4
0.110
84839089
10181310
10181310
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
13
10
43.0
39.80
28
25
3
1.4
M3
0.116
84839089
10181312
10181312
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
13
12
43.0
39.80
28
25
4
1.8
M3
0.116
84839089
10181314
10181314
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
13
14
43.0
39.80
29
25
5
2.3
M4
0.116
84839089
10181315
10181315
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
13
15
43.0
39.80
30
25
5
2.3
M4
0.110
84839089
10181316
10181316
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
13
16
43.0
39.80
31
25
5
2.3
M4
0.110
84839089
10181318
10181318
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
13
18
43.0
39.80
35
25
6
2.8
M5
0.110
84839089
10181412
10181412
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
14
12
46.3
42.80
31
25
4
1.8
M3
0.144
84839089
10181414
10181414
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
14
14
46.3
42.80
31
25
5
2.3
M4
0.144
84839089
10181415
10181415
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
14
15
46.3
42.80
31
25
5
2.3
M4
0.140
84839089
10181416
10181416
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - A / Ready-to-instal...
14
16
46.3
42.80
31
25
5
2.3
M4
0.134
84839089
10181418
10181418
Steel
Steel C45, Teeth inductio...
ISO 06 B-1
KRF - B / Ready-to-instal...
14
18
46.3
42.80
35
25
6
2.8
M5
0.134
84839089
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D