Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-2:1-STAHL - Bevel gears Made from Steel, Straight-Tooth System, Ratio 2:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made of Steel, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_stahl/kr_stahl_i_2zu1.prj},{NB=36116000},{ARTNR=36116000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{HW=Die Kegelräder laufen nur paarweise im selben Übersetzungsverhältnis und bei gleichem Modul.},{US=2 : 1},{M=2.5},{Z=20},{DA=54.6},{D=50.0},{ND=30},{NL=14.00},{L1=34.0},{L=36.6},{S=19.2},{B=20.0},{BH7=10},{E=68.00},{MD=4.300},{GEW=280},{DK=33.99},{SS=19.17},{LL=36.56},{ZKA=54.67},{ZKI=34.78},{KN=63.435},{KV=29.765},{FN=0.5},{RN=0.0},{TYP=1},{TYP1=2},{TYP2=1},{TN1=krg1_st_2zu1_2_5_20zz},{TN2=krk2_st_2zu1_2_5_20zz},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH7
B - H7
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
36026000
36026000
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
0.5
20
11.2
10.0
8
4.15
7.0
7.5
5.0
3.0
4
14.65
0.017
2
84839089
36026100
36026100
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
0.5
40
20.3
20.0
12
5.00
7.5
8.4
7.1
3.0
4
11.83
0.034
8
84839089
36055600
36055600
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
1.0
15
17.4
15.0
13
6.50
11.0
11.9
7.6
5.0
5
22.00
0.063
10
84839089
36055700
36055700
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
1.0
30
30.6
30.0
20
9.00
13.0
15.1
13.1
5.0
5
20.00
0.126
40
84839089
36075600
36075600
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
1.5
15
26.1
22.5
18
6.50
13.0
14.8
8.4
7.6
8
30.00
0.220
26
84839089
36075700
36075700
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
1.5
30
45.9
45.0
30
12.00
18.0
20.7
17.6
7.6
10
28.00
0.440
124
84839089
36076000
36076000
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
1.5
20
33.6
30.0
20
9.50
19.0
21.6
12.9
10.1
8
42.00
0.540
59
84839089
36076100
36076100
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
1.5
40
60.9
60.0
40
12.00
19.0
22.0
17.9
10.1
15
32.00
1.080
234
84839089
36105600
36105600
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
2.0
15
33.7
30.0
20
7.50
22.0
23.0
10.9
14.0
10
40.00
0.590
58
84839089
36105700
36105700
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2 : 1
2.0
30
61.8
60.0
40
12.00
24.0
27.2
21.9
14.0
15
35.00
1.180
312
84839089
36106000
36106000
Steel
Steel C45
The bevel gears only run ...
2 : 1
2.0
20
43.7
40.0
30
7.50
22.0
24.0
10.9
15.0
10
50.00
1.400
132
84839089
36106100
36106100
Steel
Steel C45
The bevel gears only run ...
2 : 1
2.0
40
81.8
80.0
50
18.00
29.0
32.8
26.9
15.0
20
45.00
2.800
593
84839089
36115600
36115600
Steel
Steel C45
The bevel gears only run ...
2 : 1
2.5
15
42.2
37.5
30
15.60
31.0
33.3
18.6
17.0
10
55.00
3.400
160
84839089
36115700
36115700
Steel
Steel C45
The bevel gears only run ...
2 : 1
2.5
30
77.3
75.0
50
10.00
24.0
28.1
21.6
17.0
15
38.00
6.800
530
84839089
36116000
36116000
Steel
Steel C45
The bevel gears only run ...
2 : 1
2.5
20
54.6
50.0
30
14.00
34.0
36.6
19.2
20.0
10
68.00
4.300
280
84839089
36116100
36116100
Steel
Steel C45
The bevel gears only run ...
2 : 1
2.5
40
102.3
100.0
60
15.00
29.0
33.3
25.3
20.0
25
48.00
8.600
970
84839089
36145600
36145600
Steel
Steel C45
The bevel gears only run ...
2 : 1
3.0
15
50.6
45.0
30
11.50
33.0
35.4
16.4
22.0
10
60.00
6.100
270
84839089
36145700
36145700
Steel
Steel C45
The bevel gears only run ...
2 : 1
3.0
30
92.8
90.0
50
10.00
26.0
30.7
22.3
22.0
20
42.00
12.200
750
84839089
36146000
36146000
Steel
Steel C45
The bevel gears only run ...
2 : 1
3.0
20
65.6
60.0
40
10.00
33.0
36.1
14.4
25.0
15
73.00
15.200
450
84839089
36146100
36146100
Steel
Steel C45
The bevel gears only run ...
2 : 1
3.0
40
122.8
120.0
60
18.00
34.0
38.7
28.8
25.0
25
56.00
30.400
1400
84839089
36185600
36185600
Steel
Steel C45
The bevel gears only run ...
2 : 1
4.0
15
67.5
60.0
40
10.00
38.0
41.0
16.9
28.0
20
75.00
14.600
410
84839089
36185700
36185700
Steel
Steel C45
The bevel gears only run ...
2 : 1
4.0
30
123.8
120.0
60
15.00
33.0
39.4
28.8
28.0
25
55.00
29.200
1600
84839089
36186000
36186000
Steel
Steel C45
The bevel gears only run ...
2 : 1
4.0
20
87.4
80.0
50
13.00
45.0
48.0
21.9
30.0
20
100.00
35.000
970
84839089
36186100
36186100
Steel
Steel C45
The bevel gears only run ...
2 : 1
4.0
40
163.7
160.0
80
20.00
40.0
45.7
33.7
30.0
30
70.00
70.000
3300
84839089
36215600
36215600
Steel
Steel C45
The bevel gears only run ...
2 : 1
5.0
15
84.4
75.0
60
15.25
50.0
54.1
21.4
38.0
20
94.00
30.200
980
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D