Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KGQ-3/KGQ-3-O-EASY - Quadro Linear-Bearing Units KGQ-3 / KGQ-3-O ISO Series 3, Easy-Line, with Linear Bearings of Closed or Open Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/kgq-3_u_kgq-3-0_eco.prj},{NB=64695002},{ARTNR=64695002},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=ISO-Reihe 3 in hoher Qualität, geschlossen, mit selbsttätigem Fluchtungsfehler-Ausgleich und Dichtungen},{FW=50},{DA=75},{H=48},{H1=96},{H2=80.0},{H3=34},{H5=40},{J=250},{L=280},{L1=152},{N=13.5},{NI=M16},{E=-},{TZD=28510},{TZS=54000},{GEW=15520},{TYP=0},{WINKELA=-},{WINKELAA=0},{C=100},{EE=0.0},{HH5=40},{H6=47.5},{NNI=16},{N3=20},{L2=4.7},{D1=8},{GE=5},{GE2=8},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H3
[mm]
H5
[mm]
J
[mm]
L
[mm]
L1
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
E
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64691202
64691202
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
12
22
16
32
13
13
73
85
42
5.3
M6
-
2690
5160
520
84832000
64691602
64691602
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
16
26
18
36
13
15
88
100
54
5.3
M6
-
3300
6200
800
84832000
64692002
64692002
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
20
32
23
46
18
19
115
130
72
6.8
M8
-
5510
10520
1740
84832000
64692502
64692502
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
25
40
28
56
22
24
140
160
88
9.0
M10
-
9980
18880
3190
84832000
64693002
64693002
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
30
47
32
64
26
27
158
180
96
10.5
M12
-
14440
27240
4540
84832000
64694002
64694002
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
40
62
40
80
34
35
202
230
122
13.5
M16
-
17690
32920
8790
84832000
64695002
64695002
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
50
75
48
96
34
40
250
280
152
13.5
M16
-
28510
54000
15520
84832000
64691203
64691203
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
12
22
18
30
13
-
73
85
42
5.3
M6
6.5
2690
5160
470
84832000
64691603
64691603
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
16
26
22
35
13
-
88
100
54
5.3
M6
9.0
3300
6200
740
84832000
64692003
64692003
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
20
32
25
42
18
-
115
130
72
6.8
M8
9.0
5510
10520
1540
84832000
64692503
64692503
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
25
40
30
51
22
-
140
160
88
9.0
M10
11.5
9980
18880
2790
84832000
64693003
64693003
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
30
47
35
60
26
-
158
180
96
10.5
M12
14.0
14440
27240
4140
84832000
64694003
64694003
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
40
62
45
77
34
-
202
230
122
13.5
M16
19.5
17690
32920
8290
84832000
64695003
64695003
Aluminium
Gehäuse: Stranggepresstes...
ISO Series 3 from reliabl...
50
75
55
93
34
-
250
280
152
13.5
M16
22.5
28510
54000
14870
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D