Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KG-3-K-EASY-LINE - Linear Bearings Units KG-3-K ISO Series 3, Easy-Line, Short Version, Closed Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/lkle_kg-3-k_easy.prj},{NB=64672004E},{ARTNR=64672004E},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=ISO-Reihe 3 in hoher Qualität, geschlossen, mit Fluchtungsfehlerausgleich und mit schwimmenden Dichtungen},{FW=20},{A=28},{C=45},{DA=32},{H=25},{H1=48.0},{H2=8},{J=58},{L=70},{L1=40},{N=6.4},{TZD=2090},{TZS=2630},{GEW=250},{C3=28.3},{D1=30},{L2=1.6},{F=7.0},{D2=30.3},{M=1.60},{D3=39.2},{D4=42.4},{D5=2.5},{S=1.50},{B=3.0},{R2=1.0},{L4=43.00},{L5=3.50},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
C
[mm]
DA
[mm]
H
H ±0.015
[mm]
H1
[mm]
H2
[mm]
J
[mm]
L
[mm]
L1
[mm]
N
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64671204E
64671204E
Aluminium
Housing: Extruded alumini...
ISO Series 3 from reliabl...
12
20
32
22
18
35.0
6
42
52
30
5.3
1020
1290
90
84832000
64671604E
64671604E
Aluminium
Housing: Extruded alumini...
ISO Series 3 from reliabl...
16
22
36
26
22
40.5
7
46
56
34
5.3
1250
1550
120
84832000
64672004E
64672004E
Aluminium
Housing: Extruded alumini...
ISO Series 3 from reliabl...
20
28
45
32
25
48.0
8
58
70
40
6.4
2090
2630
250
84832000
64672504E
64672504E
Aluminium
Housing: Extruded alumini...
ISO Series 3 from reliabl...
25
40
58
40
30
58.0
10
68
80
50
6.4
3780
4720
490
84832000
64673004E
64673004E
Aluminium
Housing: Extruded alumini...
ISO Series 3 from reliabl...
30
48
68
47
35
67.0
10
76
88
58
6.4
5470
6810
780
84832000
64674004E
64674004E
Aluminium
Housing: Extruded alumini...
ISO Series 3 from reliabl...
40
56
80
62
45
85.0
12
94
108
74
8.4
6590
8230
1280
84832000
64675004E
64675004E
Aluminium
Housing: Extruded alumini...
ISO Series 3 from reliabl...
50
72
100
75
50
100.0
12
116
135
96
10.5
10800
13500
1700
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D